|
| |
Product |
|
|
185.00
USD
Netlist price. Your individual price will be calculated during checkout.
In stock
Item 'CBB4-12GH60-E2-V1' added to cart!
The product 'CBB4-12GH60-E2-V1' is now added to your watch list.
The product 'CBB4-12GH60-E2-V1' is already on your watch list.
|
Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 36 V DC, Potentiometer: sensitivity adjustment, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4404 / AISI 316L, Degree of protection: IP65fa |
|
|
|
185.00
USD
Netlist price. Your individual price will be calculated during checkout.
In stock
Item 'CBB4-12GH70-E2' added to cart!
The product 'CBB4-12GH70-E2' is now added to your watch list.
The product 'CBB4-12GH70-E2' is already on your watch list.
|
Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 36 V DC, Potentiometer: sensitivity adjustment, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4404 / AISI 316L, Degree of protection: IP65fa |
|
|
|
192.00
USD
Netlist price. Your individual price will be calculated during checkout.
Contact Us
Item 'CBB8-18GS75-E2' added to cart!
The product 'CBB8-18GS75-E2' is now added to your watch list.
The product 'CBB8-18GS75-E2' is already on your watch list.
|
Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Potentiometer: sensitivity adjustment, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa |
|
|
|
192.00
USD
Netlist price. Your individual price will be calculated during checkout.
In stock
Item 'CBB8-18GS75-E2-V1' added to cart!
The product 'CBB8-18GS75-E2-V1' is now added to your watch list.
The product 'CBB8-18GS75-E2-V1' is already on your watch list.
|
Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Potentiometer: sensitivity adjustment, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 3-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa |
|
|
|
114.00
USD
Netlist price. Your individual price will be calculated during checkout.
In stock
Item 'CBN10-F46-E2' added to cart!
The product 'CBN10-F46-E2' is now added to your watch list.
The product 'CBN10-F46-E2' is already on your watch list.
|
Switching function: Normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Construction type: Rectangular, Series: Rectangular type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: PBT, Degree of protection: IP67fa |
|
|
|
The product 'CBN15-F64-A2' is now added to your watch list.
The product 'CBN15-F64-A2' is already on your watch list.
|
magnetic field resistant, Switching function: complementary, Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Operating voltage: 10 ... 30 V DC, Potentiometer: sensitivity adjustment, Type of voltage: DC, Connection type: cable PUR , L = 2 m, Housing material: PBT, Degree of protection: IP67fa |
|
|
|
114.00
USD
Netlist price. Your individual price will be calculated during checkout.
In stock
Item 'CBN5-F46-E2' added to cart!
The product 'CBN5-F46-E2' is now added to your watch list.
The product 'CBN5-F46-E2' is already on your watch list.
|
Switching function: Normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Construction type: Rectangular, Series: Rectangular type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: PBT, Degree of protection: IP67fa |
|
|
|
163.00
USD
Netlist price. Your individual price will be calculated during checkout.
In stock
Item 'CCN15-30GS60-A2-V1' added to cart!
The product 'CCN15-30GS60-A2-V1' is now added to your watch list.
The product 'CCN15-30GS60-A2-V1' is already on your watch list.
|
Switching function: complementary, Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 60 V DC, Potentiometer: sensitivity adjustment, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa |
|
|
|
163.00
USD
Netlist price. Your individual price will be calculated during checkout.
Contact Us
Item 'CCN15-30GS60-E2-V1' added to cart!
The product 'CCN15-30GS60-E2-V1' is now added to your watch list.
The product 'CCN15-30GS60-E2-V1' is already on your watch list.
|
Switching function: Normally open (NO), Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 60 V DC, Potentiometer: sensitivity adjustment, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa |
|
|
|
The product 'CJ30-50K10-E0123-Y46139' is now added to your watch list.
The product 'CJ30-50K10-E0123-Y46139' is already on your watch list.
|
Switching function: Normally open/closed (NO/NC) switchable, Output type: PNP/NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Construction type: Cylindrical, flat, Series: cylindrical, d = 50 mm, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: POM, Degree of protection: IP67fa |
|
|
| |