Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Safety Monitor KE5D2-6H/2R-S

KE5D2-6H/2R-S
  • 24 V AC/DC supply
  • 6 monitored inputs
  • DIN rail mountable
  • Dual output relay contacts
  • Internal relay monitoring
  • Removable screw terminals
 in stock
839.00 USD
Netlist price. Your individual price will be calculated during checkout.
Unit Price 

Quantity

Free Shipping

Purchase on Account

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KE5D2-6H/2R-S

Product Description
Safety Monitor
General specifications
UL File NumberE179102
Supply
Rated voltage24 V AC/V DC ( for AC, 45 ... 62 Hz )
Rated current< 0 . 5 A
Power consumption< 12 W
Indicators/operating means
LED greenpower
LED redsensor status (one per channel/two per input)
LED red/greenrelay : ( 2 ) red , ( 2 ) green
Switching stateLED red flashing: fault signal
Input
Input type(6) dedicated input devices for 50FY41-.. series
Input voltage12 V DC , (2 channel, sink/source)
Output
Current5 mA to 5 A (NO contact)
Relay
Switching voltage20 ... 230 V AC/DC
Switching currentSee Specifications in manual for details of currents and cycles
Mechanical life> 1,000,000 operations
Output I2 relay outputs , NO Contact
Response time20 ms (switch open to contact open)
Transfer characteristics
Time delay before availability3 s
Compliance with standards and directives
Directive conformity
Machinery Directive 2006/42/ECEN/ISO 13849-1:2023
category 3 PL d
Low Voltage Directive 2006/95/ECEN 60664-1:2020
EMC Directive 2004/108/ECEN 61326-1:2021
Standard conformity
Electromagnetic compatibilityEN 61326-1:2017
StandardsEN 55011:2016+A1:2017+A11:2020+A2:2021
CISPR 11: 2015+A1:2016+A2:2019
Approvals and certificates
UL approvalUL 508
Ambient conditions
Ambient temperature-20 ... 50 °C (-4 ... 122 °F)
Mechanical specifications
Degree of protectionIP20
Connectionscrew connection, max. 2.5 mm2
Massapprox. 545 g
Dimensions
Height99 mm
Width67.8 mm
Length107 mm
MountingDIN mounting rail

Classifications

SystemClasscode
ECLASS 13.027243101
ECLASS 12.027243101
ECLASS 11.027243101
ECLASS 10.0.127243101
ECLASS 9.027243101
ECLASS 8.027279215
ECLASS 5.127279215
ETIM 9.0EC001449
ETIM 8.0EC001449
ETIM 7.0EC001449
ETIM 6.0EC001449
ETIM 5.0EC001449
UNSPSC 12.139121535

Details: KE5D2-6H/2R-S

Product Documentation: KE5D2-6H/2R-S

Language Selection:
ManualsLanguageFile TypeFile Size
KE5A5-6H/2R-S (AC) KE5D2-6H/2R-S (DC) Instruction Manual (US English)ENGPDF2753 KB

Approvals: KE5D2-6H/2R-S

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USA ULCoC 20170411-E179102ALLPDF345 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0279FALLPDF107 KB

Associated Products: KE5D2-6H/2R-S

Matching System Components
Switching function: Normally open (NO), Output type: PNP/NPN, Rated operating distance: 2.5 mm at 0 mm offset, 1.3 mm at 3.5 mm offset, 0 mm at 4.0 mm offset, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Threading: without, Type of voltage: DC, Connection type: cable PVC , 1.8 m, Housing material: 316 stainless steel, Degree of protection: IP69Kfa
Switching function: Normally open (NO), Output type: PNP/NPN, Rated operating distance: 2.5 mm at 0 mm offset, 1.3 mm at 3.5 mm offset, 0 mm at 4.0 mm offset, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Threading: without, Type of voltage: DC, Connection type: cable PVC , 3.5 m, Housing material: 316 stainless steel, Degree of protection: IP69Kfa
Accessories
Switching function: Normally open (NO), Output type: PNP/NPN, Rated operating distance: 2.5 mm at 0 mm offset, 1.3 mm at 3.5 mm offset, 0 mm at 4.0 mm offset, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Threading: without, Type of voltage: DC, Connection type: cable PVC , 3.5 m, Housing material: 316 stainless steel, Degree of protection: IP69Kfa
Switching function: Normally open (NO), Output type: PNP/NPN, Rated operating distance: 2.5 mm at 0 mm offset, 1.3 mm at 3.5 mm offset, 0 mm at 4.0 mm offset, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Threading: without, Type of voltage: DC, Connection type: cable PVC , 15 m, Housing material: 316 stainless steel, Degree of protection: IP69Kfa
Switching function: Normally open (NO), Output type: PNP/NPN, Rated operating distance: 2.5 mm at 0 mm offset, 1.3 mm at 3.5 mm offset, 0 mm at 4.0 mm offset, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Threading: without, Type of voltage: DC, Connection type: cable PVC , 1.8 m, Housing material: 316 stainless steel, Degree of protection: IP69Kfa