Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Capacitive sensor CJ2-18GK-N

CJ2-18GK-N
  • 2 mm non-flush


NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  CJ2-18GK-N

General specifications
Switching functionNormally open (NO)
Output typeNAMUR
Rated operating distance2 mm
Installationnon-flush
Assured operating distance0 ... 1.44 mm
Output type2-wire
Nominal ratings
Installation conditions
A15 mm
B30 mm
C20 mm
F120 mm
Nominal voltage8.2 V (Ri approx. 1 kΩ)
Operating voltage7 ... 12 V
Switching frequency0 ... 1 Hz
Current consumption
Measuring plate not detected≤ 1 mA
Measuring plate detected≥ 2.4 mA
Functional safety related parameters
MTTFd5030 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
StandardsEN IEC 60947-5-2
Approvals and certificates
IECEx approval
Equipment protection level GaIECEx TUN 20.0014X
Equipment protection level GbIECEx TUN 20.0014X
Equipment protection level DaIECEx TUN 20.0014X
ATEX approval
Equipment protection level GaTÜV 03 ATEX 2003 X
Equipment protection level GbTÜV 03 ATEX 2003 X
Equipment protection level DaTÜV 03 ATEX 2003 X
FM approval
Control drawing116-0165
UL approvalcULus Listed, General Purpose
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
Connection typecable
Housing materialPBT
Sensing facePBT
Degree of protectionIP68
Cable
Cable diameter6 mm ± 0.2 mm
Bending radius> 10 x cable diameter
MaterialPVC
Core cross section0.75 mm2
Length2 m
Dimensions
Length80 mm
Diameter18 mm
General information
Use in the hazardous areasee instruction manuals

Classifications

SystemClasscode
ECLASS 13.027274201
ECLASS 12.027274201
ECLASS 11.027270102
ECLASS 10.0.127270102
ECLASS 9.027270102
ECLASS 8.027270102
ECLASS 5.127270102
ETIM 9.0EC002715
ETIM 8.0EC002715
ETIM 7.0EC002715
ETIM 6.0EC002715
ETIM 5.0EC002715
UNSPSC 12.139121550

Details: CJ2-18GK-N

Product Documentation: CJ2-18GK-N

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF179 KB

Design / Simulation: CJ2-18GK-N

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP55 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ59 KB

Approvals: CJ2-18GK-N

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB
EU TUV Nord ATEX ia 2G, 1G, 1D s. certificateTÜV 03 ATEX 2003 XALLPDF555 KB
FM Hazardous LocationCoC 3039656ALLPDF69 KB
United Kingdom CML UKEX Category II 2 G UKEX Category II 1 D UKEX Category II 1 GCML 21UKEX21280XALLPDF213 KB
Worldwide TUV Nord IECEx iaIECEx TUN 20.0014XALLLINK---
Control Drawings
Control drawing FM / Control drawing FM   ALLPDF686 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-5060ALLPDF1221 KB

Associated Products: CJ2-18GK-N

Accessories

13.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting flange, 18 mm, Retainer for all cylindrical sensors with M18 thread, Simple installation and exact setting, Large sensing range (max. 20 mm)fa