Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Palm Button |
General specifications | ||
---|---|---|
Description | hand sensitive actuation | |
Nominal ratings | ||
Operating voltage | 24 V DC | |
Current consumption | 100 mA | |
Indicators/operating means | ||
Switching state | 1 LED | |
Output | ||
Number/Type | 2 NO; 2 NC | |
Output type | Contact set ; Relay output (contacts are one-way guided) |
|
Switching voltage | max. 250 V AC | |
Switching current | 1 A AC/DC ( resistive load and inductive load ) | |
Switch-on delay | ≤ 60 ms | |
Switch-off delay | ≤ 80 ms | |
Mechanical life | ≥ 5 x 107 | |
Electrical life | ≥ 5 x 106 | |
Electromagnetic compatibility | ||
Electrostatic discharge | ||
Contact discharging | 8 kV | |
Electromagnetic fields | ||
Radio frequency immunity IEC61000-4-3 | 10 V/m , see note 1 | |
Burst IEC 61000-4-4 | 4 kV | |
Surge IEC 61000-4-5 | symmetrical: 500 V asymmetrical: 500 V |
|
Conducted noise immunity IEC 61000-4-6 | 10 V rms , see note 1 | |
Approvals and certificates | ||
UL approval | UL 991 | |
CSA approval | CSA C22.2, No. 14 | |
Ambient conditions | ||
Ambient temperature | -18 ... 50 °C (0 ... 122 °F) | |
Shock resistance | 45 g for 2 ms | |
Mechanical specifications | ||
Connection type | screw terminals | |
Degree of protection | IP64 | |
Material | Palm Button : Noryl N190 Protective cap Noryl N190 |
|
Note | Palm Button |
System | Classcode |
---|---|
ECLASS 13.0 | 27371238 |
ECLASS 12.0 | 27371238 |
ECLASS 11.0 | 27371238 |
ECLASS 10.0.1 | 27371238 |
ECLASS 9.0 | 27371238 |
ECLASS 8.0 | 27371238 |
ECLASS 5.1 | 27371238 |
ETIM 9.0 | EC002571 |
ETIM 8.0 | EC002571 |
ETIM 7.0 | EC002571 |
ETIM 6.0 | EC002571 |
ETIM 5.0 | EC002715 |
UNSPSC 12.1 | 39121550 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 697 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-CA-L9137-22-30507002-0 / UL-US-L9137-12-30507002-0 | ALL | 545 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|