Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Magnetic field sensor MB60-8GM50-E2

MB60-8GM50-E2
  • Sensing range 60 mm based on DM60-31-15 magnet

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  MB60-8GM50-E2

General specifications
Switching functionNormally open (NO)
Output typePNP
Rated operating distance60 mm
Installationflush in non-magnetic metal
Output polarityDC
Assured operating distance10 ... 48.6 mm
Output type3-wire
Nominal ratings
Operating voltage10 ... 30 V
Switching frequency0 ... 5000 Hz
Hysteresis1 ... 10 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage drop≤ 2.5 V
Operating current0 ... 200 mA
No-load supply current≤ 10 mA
Switching state indicatorLED, yellow
Functional safety related parameters
MTTFd3909 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2
Approvals and certificates
Protection classIII
UL approvalcULus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 75 °C (-13 ... 167 °F)
Mechanical specifications
Connection typecable PUR , 2 m
Core cross section0.14 mm2
Housing materialStainless steel 1.4404 / AISI 316L
Sensing facePBT
Degree of protectionIP67
Dimensions
Length50 mm
Diameter8 mm

Classifications

SystemClasscode
ECLASS 13.027274301
ECLASS 12.027274301
ECLASS 11.027270104
ECLASS 10.0.127270104
ECLASS 9.027270104
ECLASS 8.027270104
ECLASS 5.127270104
ETIM 9.0EC002544
ETIM 8.0EC002544
ETIM 7.0EC002544
ETIM 6.0EC002544
ETIM 5.0EC002544
UNSPSC 12.139121550

Details: MB60-8GM50-E2

Design / Simulation: MB60-8GM50-E2

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP50 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ62 KB

Approvals: MB60-8GM50-E2

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationE87056ALLPDF445 KB
China Information on CCCCCC-Exempt Declaration (Pepperl+Fuchs)ALLPDF457 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3070BALLPDF1255 KB

Associated Products: MB60-8GM50-E2

Accessories
12.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting flange, 8 mmfa
Permanent magnet for magnetic field sensorsfa
24.00  USD

Contact Us

Permanent magnet for magnetic field sensorsfa