Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Activator BT115

BT115
  • Four fixed actuating lugs, offset by 90°

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  BT115

Product Description
Activator for F31 series
General specifications
Ring diametermax. 110 mm
Spring ring heightmax. 7 mm
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
Shaft diameter< 90 mm
Shaft height30 mm and 50 mm
Mounting hole pattern30 x 130 mm
Material
Spacer diskPBT (2 units, 10 mm strong)
Stopper capPBT (1 unit black)
Identification stopperPBT (2 units yellow, 2 units black)
Mounting screwfor activator: 1.4305 / AISI 303 (1 piece M6 x 25)
for sensors - F31: 1.4305 / AISI 303 (4 pieces M5 x 16) (2 pieces M5 x 12)
Activation targetStainless steel 1.4305 / AISI 303 (integrated)

Classifications

SystemClasscode
ECLASS 13.027274002
ECLASS 12.027274002
ECLASS 11.027270103
ECLASS 10.0.127270103
ECLASS 9.027270103
ECLASS 8.027270191
ECLASS 5.127270191
ETIM 9.0EC001487
ETIM 8.0EC001487
ETIM 7.0EC001487
ETIM 6.0EC001487
ETIM 5.0EC003015
UNSPSC 12.131251509

Details: BT115