Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Activator for F31 series |
General specifications | ||
---|---|---|
Ring diameter | max. 65 mm | |
Spring ring height | max. 6 mm | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Shaft diameter | < 58 mm | |
Shaft height | 20 mm and 30 mm | |
Mounting hole pattern | 30 x 80 mm | |
Material | ||
Housing | PA | |
Spacer disk | PA (1 unit, 10 mm strong) | |
Stopper cap | PBT (1 unit black) | |
Identification stopper | PP (2 units yellow, 2 units black) | |
Mounting screw | for activator: 1.4305 / AISI 303 (1 piece M6 x 25) for sensors - F31: 1.4305 / AISI 303 (4 pieces M5 x 16) (2 pieces M5 x 12) |
|
Activation target | Stainless steel 1.4305 / AISI 303 (integrated) |
System | Classcode |
---|---|
ECLASS 13.0 | 27274002 |
ECLASS 12.0 | 27274002 |
ECLASS 11.0 | 27270103 |
ECLASS 10.0.1 | 27270103 |
ECLASS 9.0 | 27270103 |
ECLASS 8.0 | 27270191 |
ECLASS 5.1 | 27270191 |
ETIM 9.0 | EC001487 |
ETIM 8.0 | EC001487 |
ETIM 7.0 | EC001487 |
ETIM 6.0 | EC001487 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31251509 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 71 KB |