Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product BT65A
Not available for purchase
Not available for purchase

Activator BT65A

BT65A
  • Four fixed actuating lugs, offset by 90°
  • For right and left rotating drives with 180° rotational motion

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  BT65A

Product Description
Activator for F31 series
General specifications
Ring diametermax. 65 mm
Spring ring heightmax. 6 mm
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
Shaft diameter< 58 mm
Shaft height20 mm and 30 mm
Mounting hole pattern30 x 80 mm
Material
HousingPA
Spacer diskPA (1 unit, 10 mm strong)
Stopper capPBT (1 unit black)
Identification stopperPP (2 units yellow, 2 units black)
Mounting screwfor activator: 1.4305 / AISI 303 (1 piece M6 x 25)
for sensors - F31: 1.4305 / AISI 303 (4 pieces M5 x 16) (2 pieces M5 x 12)
Activation targetStainless steel 1.4305 / AISI 303 (integrated)

Classifications

SystemClasscode
ECLASS 13.027274002
ECLASS 12.027274002
ECLASS 11.027270103
ECLASS 10.0.127270103
ECLASS 9.027270103
ECLASS 8.027270191
ECLASS 5.127270191
ETIM 9.0EC001487
ETIM 8.0EC001487
ETIM 7.0EC001487
ETIM 6.0EC001487
ETIM 5.0EC003015
UNSPSC 12.131251509

Details: BT65A

Design / Simulation: BT65A

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP51 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: BT65A

Accessory of

155.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Valve position detection, Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush mountable, Output polarity: DC, Output type: 3-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection (system side): 4-pin, M12 x 1 connector, Housing material: PBT, Degree of protection: IP67fa
Extended temperature range, Solenoid valve output, Suitable for 2:1 technology, Switching function: 2 x normally closed (NC), Output type: NAMUR, Installation: flush mountable, Output type: 2-wire, Construction type: Dual sensor, Series: Dual sensor, Suitable for 2:1 technology, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx TUN 17.0021X, Equipment protection level Gb: IECEx TUN 17.0021X, Equipment protection level Da: IECEx TUN 17.0021Xfa
Extended temperature range, Valve position detection, Suitable for 2:1 technology, Switching function: 2 x normally closed (NC), Output type: NAMUR, Installation: flush mountable, Output type: 2-wire, Construction type: Dual sensor, Series: Dual sensor, Suitable for 2:1 technology, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx TUN 17.0021X, Equipment protection level Gb: IECEx TUN 17.0021X, Equipment protection level Da: IECEx TUN 17.0021Xfa
Valve position detection, Solenoid valve output, Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush mountable, Output polarity: DC, Output type: 4-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection (system side): Cage tension spring terminals, Housing material: PBT, Degree of protection: IP67fa
Valve position detection, Solenoid valve output, Switching function: 2 x normally open (NO), Output type: Two-wire, Installation: flush mountable, Output polarity: DC, Output type: 4-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 6 ... 60 V DC, Type of voltage: DC, Connection (system side): PVC cable 5 m, Housing material: PBT, Degree of protection: IP67fa
Valve position detection, Switching function: 2 x normally open (NO), Output type: Two-wire, Installation: flush mountable, Output polarity: DC, Output type: 4-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 6 ... 60 V DC, Type of voltage: DC, Connection (system side): Cage tension spring terminals, Housing material: PBT, Degree of protection: IP67fa
Valve position detection, Solenoid valve output, Switching function: 2 x normally open (NO), Output type: Two-wire, Installation: flush mountable, Output polarity: DC, Output type: 4-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 6 ... 60 V DC, Type of voltage: DC, Connection (system side): Cage tension spring terminals, Housing material: PBT, Degree of protection: IP67fa
Valve position detection, Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush mountable, Output polarity: DC, Output type: 3-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: fixed cable with plug, Housing material: PBT, Degree of protection: IP67, Threading: M12 x 1, Material: PVCfa
Valve position detection, Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush mountable, Output polarity: DC, Output type: 3-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection (system side): PVC cable 5 m, Housing material: PBT, Degree of protection: IP67fa
Switching function: 2 x normally open (NO), Installation: flush mountable, Output polarity: AC/DC, Output type: 4-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 20 ... 253 V AC/DC, Connection type: cable PVC , 5 m, Housing material: PBT, Degree of protection: IP67fa
Valve position detection, Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush mountable, Output polarity: DC, Output type: 4-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection (system side): Cage tension spring terminals, Housing material: PBT, Degree of protection: IP67fa
190.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Valve position detection, Solenoid valve output, Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush mountable, Output polarity: DC, Output type: 4-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection (system side): Cage tension spring terminals, Housing material: PBT, Degree of protection: IP67fa
Valve position detection, Solenoid valve output, Switching function: Normally open/closed (NO/NC) programmable, Output type: AS-Interface, Installation: flush mountable, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 26.5 ... 31.9 V via AS-i bus system, Type of voltage: DC, Rated operating voltage: 26.5 ... 31.6 V from AS-Interface, Connection (system side): 4-pin, M12 x 1 connector, Housing material: PBT, Degree of protection: IP67fa
Valve position detection, Switching function: 2 x normally open (NO), Output type: Two-wire, Installation: flush mountable, Output polarity: DC, Output type: 4-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 6 ... 60 V DC, Type of voltage: DC, Connection (system side): PVC cable 5 m, Housing material: PBT, Degree of protection: IP67fa
Matching System Components
fa
fa
fa
fa
fa
fa
fa