Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Mounting Kit MHV-BT-F07-M6

MHV-BT-F07-M6
  • Simple mounting
  • All-in-one stainless steel solution
  • Conforming to standards
  • Adjustable in height

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  MHV-BT-F07-M6

Product Description
Adjustable assembly set for sizes F07 manual operated valves according to EN ISO5211 with threaded hole M6
General specifications
Suitable sensors and Dual sensors, -F25 series with actuator BT32...
Dual sensors, -F25K series with actuator BT32...
Dual sensors, -F31 series with actuator BT65...
Dual sensors, -F31K series with actuator BT65...
Dual sensors, -F31K2 series with actuator BT65...
Standard conformity
StandardsDIN EN ISO 5211 / DIN 3337
Mechanical specifications
Materialstainless steel 1.4301 / AISI 304 for plates and sheet metal bending parts
Mass282 g
Dimensions
Width64 mm
Length312 mm
General information
NoteFor the mounting set, an adapter plate and depending on this, and further accessories must be ordered.
Scope of deliveryThree threaded pins with hexagon socket, various lengths
2 counter nuts
1 drive screw

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: MHV-BT-F07-M6

Product Documentation: MHV-BT-F07-M6

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Mounting InstructionsENGPDF367 KB

Design / Simulation: MHV-BT-F07-M6

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1439 KB

Associated Products: MHV-BT-F07-M6

Matching System Components
fa
fa