Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Spacer SPACER 0.160 TO 0.375 : X.XXX"

SPACER 0.160 TO 0.375 : X.XXX"
  • For adapting standard probe lengths to application requirements
  • X.XXX = spacer thickness in inches

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SPACER 0.160 TO 0.375 : X.XXX"

Product Description
Spacer for cylinder switches
Mechanical specifications
Material6061 aluminum
SealViton O-ring
inner diameter: 17.93 mm
thickness: 2.46 mm
NoteWhen ordering specify thickness X.XXX"
range: 0.160" ... 0.375"
in increments of 0.005"
(x = thickness)

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273792
ECLASS 11.027273792
ECLASS 10.0.127273792
ECLASS 9.027273792
ECLASS 8.027279290
ECLASS 5.127279290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.123153101

Details: SPACER 0.160 TO 0.375 : X.XXX"

Associated Products: SPACER 0.160 TO 0.375 : X.XXX"

Accessory of
Weld immune proximity sensors, Compression proof, Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC/DC, Output type: 2-wire, Construction type: Other, Series: Cylinder Position Switch, Rated operating voltage: 20 ... 250 V AC/DC, Connection type: Connector plug, Degree of protection: IP67, Material: Housing: zinc
Probe: aluminum, Threading: 1/2"-20 UNfa
Weld immune proximity sensors, Compression proof, Switching function: Normally open (NO), Output type: PNP/NPN, Installation: flush, Output polarity: DC, Output type: 4-wire, Construction type: Other, Series: Cylinder Position Switch, Operating voltage: 10 ... 30 V DC, Connection type: Connector plug, Degree of protection: IP67, Material: Housing: zinc
Probe: aluminum
Steel flange, Threading: M12 x 1fa
Weld immune proximity sensors, Compression proof, Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC/DC, Output type: 2-wire, Construction type: Other, Series: Cylinder Position Switch, Rated operating voltage: 20 ... 250 V AC/DC, Connection type: Connector plug, Degree of protection: IP67, Material: Housing: zinc
Probe: aluminum, Threading: 7/8 inch-16 UNfa
Weld immune proximity sensors, Compression proof, Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC/DC, Output type: 2-wire, Construction type: Other, Series: Cylinder Position Switch, Rated operating voltage: 20 ... 250 V AC/DC, Connection type: Connector plug, Degree of protection: IP67, Material: Housing: zinc
Probe: aluminum, Threading: 7/8 inch-16 UNfa
Weld immune proximity sensors, Compression proof, Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC/DC, Output type: 2-wire, Construction type: Other, Series: Cylinder Position Switch, Rated operating voltage: 20 ... 250 V AC/DC, Connection type: Connector plug, Degree of protection: IP67, Material: Housing: zinc
Probe: aluminum, Threading: 7/8 inch-16 UNfa
Weld immune proximity sensors, Compression proof, Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC/DC, Output type: 2-wire, Construction type: Other, Series: Cylinder Position Switch, Rated operating voltage: 20 ... 250 V AC/DC, Connection type: Connector plug, Degree of protection: IP67, Material: Housing: zinc
Probe: aluminum, Threading: 1/2"-20 UNfa
Weld immune proximity sensors, Compression proof, Switching function: Normally open (NO), Output type: PNP/NPN, Installation: flush, Output polarity: DC, Output type: 4-wire, Construction type: Other, Series: Cylinder Position Switch, Operating voltage: 10 ... 30 V DC, Connection type: Connector plug, Degree of protection: IP67, Material: Housing: zinc
Probe: aluminum, Threading: M12 x 1fa
Weld immune proximity sensors, Compression proof, Switching function: Normally open (NO), Output type: PNP/NPN, Installation: flush, Output polarity: DC, Output type: 4-wire, Construction type: Other, Series: Cylinder Position Switch, Operating voltage: 10 ... 30 V DC, Connection type: Connector plug, Degree of protection: IP67, Material: Housing: zinc
Probe: aluminum, Threading: M12 x 1fa
Weld immune proximity sensors, Compression proof, Switching function: Normally open (NO), Output type: PNP/NPN, Installation: flush, Output polarity: DC, Output type: 4-wire, Construction type: Other, Series: Cylinder Position Switch, Operating voltage: 10 ... 30 V DC, Connection type: Connector plug, Degree of protection: IP67, Material: Housing: zinc
Probe: aluminum, Threading: M12 x 1fa
Weld immune proximity sensors, Compression proof, Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC/DC, Output type: 2-wire, Construction type: Other, Series: Cylinder Position Switch, Rated operating voltage: 20 ... 250 V AC/DC, Connection type: Connector plug, Degree of protection: IP67, Material: Housing: zinc
Probe: aluminum, Threading: 1/2"-20 UNfa
410.00  USD

Contact Us

Weld immune proximity sensors, Compression proof, Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC/DC, Output type: 2-wire, Construction type: Other, Series: Cylinder Position Switch, Rated operating voltage: 20 ... 250 V AC/DC, Connection type: Connector plug, Degree of protection: IP67, Material: Housing: zinc
Probe: aluminum, Threading: 1/2"-20 UNfa
Weld immune proximity sensors, Compression proof, Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC/DC, Output type: 2-wire, Construction type: Other, Series: Cylinder Position Switch, Rated operating voltage: 20 ... 250 V AC/DC, Connection type: Connector plug, Degree of protection: IP67, Material: Housing: zinc
Probe: aluminum, Threading: 1/2"-20 UNfa
410.00  USD

Contact Us

Weld immune proximity sensors, Compression proof, Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC/DC, Output type: 2-wire, Construction type: Other, Series: Cylinder Position Switch, Rated operating voltage: 20 ... 250 V AC/DC, Connection type: Connector plug, Degree of protection: IP67, Material: Housing: zinc
Probe: aluminum, Threading: 7/8 inch-16 UNfa
Weld immune proximity sensors, Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC/DC, Output type: 2-wire, Construction type: Other, Series: Cylinder Position Switch, Rated operating voltage: 20 ... 250 V AC/DC, Connection type: Connector plug, Degree of protection: IP67, Material: Housing: zinc
Probe: aluminum, Threading: 7/8 inch-16 UNfa
Weld immune proximity sensors, Compression proof, Switching function: Normally open (NO), Output type: PNP/NPN, Installation: flush, Output polarity: DC, Output type: 4-wire, Construction type: Other, Series: Cylinder Position Switch, Operating voltage: 10 ... 30 V DC, Connection type: Connector plug, Degree of protection: IP67, Material: Housing: zinc
Probe: aluminum, Threading: M12 x 1fa
Weld immune proximity sensors, Compression proof, Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC/DC, Output type: 2-wire, Construction type: Other, Series: Cylinder Position Switch, Rated operating voltage: 20 ... 250 V AC/DC, Connection type: Connector plug, Degree of protection: IP67, Material: Housing: zinc
Probe: aluminum, Threading: 7/8 inch-16 UNfa
Weld immune proximity sensors, Compression proof, Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC/DC, Output type: 2-wire, Construction type: Other, Series: Cylinder Position Switch, Rated operating voltage: 20 ... 250 V AC/DC, Connection type: Connector plug, Degree of protection: IP67, Material: Housing: zinc
Probe: aluminum, Threading: 7/8 inch-16 UNfa
Weld immune proximity sensors, Compression proof, Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC/DC, Output type: 2-wire, Construction type: Other, Series: Cylinder Position Switch, Rated operating voltage: 20 ... 250 V AC/DC, Connection type: Connector plug, Degree of protection: IP67, Material: Housing: zinc
Probe: aluminum, Threading: 7/8 inch-16 UNfa
Weld immune proximity sensors, Compression proof, Switching function: Normally open (NO), Output type: PNP/NPN, Installation: flush, Output polarity: DC, Output type: 4-wire, Construction type: Other, Series: Cylinder Position Switch, Operating voltage: 10 ... 30 V DC, Connection type: Connector plug, Degree of protection: IP67, Material: Housing: zinc
Probe: aluminum, Threading: M12 x 1fa
Weld immune proximity sensors, Compression proof, Switching function: Normally open (NO), Output type: PNP/NPN, Installation: flush, Output polarity: DC, Output type: 4-wire, Construction type: Other, Series: Cylinder Position Switch, Operating voltage: 10 ... 30 V DC, Connection type: Connector plug, Degree of protection: IP67, Material: Housing: zinc
Probe: aluminum, Threading: M12 x 1fa
Weld immune proximity sensors, Compression proof, Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC/DC, Output type: 2-wire, Construction type: Other, Series: Cylinder Position Switch, Rated operating voltage: 20 ... 250 V AC/DC, Connection type: Connector plug, Degree of protection: IP67, Material: Housing: zinc
Probe: aluminum, Threading: 7/8 inch-16 UNfa
296.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Weld immune proximity sensors, Compression proof, Switching function: Normally open (NO), Output type: PNP/NPN, Installation: flush, Output polarity: DC, Output type: 4-wire, Construction type: Other, Series: Cylinder Position Switch, Operating voltage: 10 ... 30 V DC, Connection type: Connector plug, Degree of protection: IP67, Material: Housing: zinc
Probe: aluminum, Threading: M12 x 1fa
Weld immune proximity sensors, Compression proof, Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC/DC, Output type: 2-wire, Construction type: Other, Series: Cylinder Position Switch, Rated operating voltage: 20 ... 250 V AC/DC, Connection type: Connector plug, Degree of protection: IP67, Material: Housing: zinc
Probe: aluminum, Threading: 1/2"-20 UNfa
Weld immune proximity sensors, Compression proof, Switching function: Normally open (NO), Output type: PNP/NPN, Installation: flush, Output polarity: DC, Output type: 4-wire, Construction type: Other, Series: Cylinder Position Switch, Operating voltage: 10 ... 30 V DC, Connection type: Connector plug, Degree of protection: IP67, Material: Housing: zinc
Probe: aluminum, Threading: M12 x 1fa
Weld immune proximity sensors, Compression proof, Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: AC/DC, Output type: 2-wire, Construction type: Other, Series: Cylinder Position Switch, Rated operating voltage: 20 ... 250 V AC/DC, Connection type: Connector plug, Degree of protection: IP67, Material: Housing: zinc
Probe: aluminum, Threading: 7/8 inch-16 UNfa