Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Stop screw for series F2 sensors |
Mechanical specifications | ||
---|---|---|
Operating force | min. 3 N max. 20500 N |
|
Material | Steel 1.1191 / AISI 1045 (C45) | |
Dimensions | ||
A | M12 x 1 | |
B | 3 mm | |
C | 8.8 mm | |
L | 76 mm | |
L1 | 94.1 mm | |
L2 | 92.2 mm | |
L3 | 89.5 mm | |
General information | ||
Note | If necessary, properly secure the lock nut | |
Scope of delivery | Stop screw Counter nut |
System | Classcode |
---|---|
ECLASS 13.0 | 27274092 |
ECLASS 12.0 | 27274092 |
ECLASS 11.0 | 27270192 |
ECLASS 10.0.1 | 27270192 |
ECLASS 9.0 | 27270192 |
ECLASS 8.0 | 27270191 |
ECLASS 5.1 | 27270191 |
ETIM 9.0 | EC001487 |
ETIM 8.0 | EC001487 |
ETIM 7.0 | EC001487 |
ETIM 6.0 | EC001487 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31251511 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 118 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Accessory of | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|