Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Activator BT43-RG-01

BT43-RG-01
  • High-visibility valve position display
  • Suitable for right and left rotating drives
  • Protection against contamination and damage
  • Actuator to mount without tool

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  BT43-RG-01

Product Description
Activator for F25 series including protective housing and mounting plate
General specifications
Ring diametermax. 32 mm
Nominal ratings
Valve status indicatorred = CLOSED
green = OPEN
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
Shaft diameter≤ 31 mm
Shaft height20 mm and 30 mm
Mounting hole pattern30 x 80 mm
Material
HousingPC
ActuatorPBT
Spacer elementPP
Mounting screwStainless steel 1.4305 / AISI 303 , 2 cylinder head screws ( Mounting plate )
Activation targetStainless steel 1.4305 / AISI 303 (integrated)
Mass107 g
General information
Scope of delivery1 Activator for F25 series
1 Spacer element for 20 mm shaft height
1 Spacer element for 30 mm shaft height
1 Protective cover
1 Mounting plate with 2 cylinder head screws M5 X 13
2 cylinder head screws M5x30 for F25 mounting
2 cylinder head screws M5x45 for F25K mounting

Classifications

SystemClasscode
ECLASS 13.027274002
ECLASS 12.027274002
ECLASS 11.027270103
ECLASS 10.0.127270103
ECLASS 9.027270103
ECLASS 8.027270191
ECLASS 5.127270191
ETIM 9.0EC001487
ETIM 8.0EC001487
ETIM 7.0EC001487
ETIM 6.0EC001487
ETIM 5.0EC003015
UNSPSC 12.131251509

Details: BT43-RG-01

Design / Simulation: BT43-RG-01

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2080 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: BT43-RG-01

Accessory of

135.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Valve position detection, Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush mountable, Output polarity: DC, Output type: 3-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: PBT, Degree of protection: IP67fa

135.00  USD

Contact Us

Valve position detection, Switching function: 2 x normally open (NO), Output type: Two-wire with minimum off-state current, Installation: flush mountable, Output polarity: DC, Output type: 2x 2-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 5 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: PBT, Degree of protection: IP67fa
Valve position detection, Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush mountable, Output polarity: DC, Output type: 3-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: cable PVC , 180 mm, Housing material: PBT, Degree of protection: IP67fa
Valve position detection, Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush mountable, Output polarity: DC, Output type: 3-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: cable PVC , 2000 mm, Housing material: PBT, Degree of protection: IP67fa
Valve position detection, Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush mountable, Output polarity: DC, Output type: 3-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection (system side): screw terminal , M20 x 1.5 cable gland, Housing material: PBT, Degree of protection: IP67fa
Valve position detection, Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush mountable, Output polarity: DC, Output type: 3-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection (system side): screw terminal , M20 x 1.5 cable gland, Housing material: PBT, Degree of protection: IP67fa
Valve position detection, Switching function: 2 x normally open (NO), Output type: Two-wire with minimum off-state current, Installation: flush mountable, Output polarity: DC, Output type: 2x 2-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 5 ... 30 V DC, Type of voltage: DC, Connection (system side): screw terminal , M20 x 1.5 cable gland, Housing material: PBT, Degree of protection: IP67fa
Valve position detection, Switching function: Normally open (NO), Output type: Two-wire with minimum off-state current, Installation: flush mountable, Output polarity: DC, Output type: 2x 2-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 5 ... 30 V DC, Type of voltage: DC, Connection type: cable PVC , 2000 mm, Housing material: PBT, Degree of protection: IP67fa
Valve position detection, Switching function: Normally open (NO), Output type: Two-wire with minimum off-state current, Installation: flush mountable, Output polarity: DC, Output type: 2x 2-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 5 ... 30 V DC, Type of voltage: DC, Connection type: cable PVC , 180 mm, Housing material: PBT, Degree of protection: IP67fa
Valve position detection, Switching function: Normally open (NO), Output type: Two-wire with minimum off-state current, Installation: flush mountable, Output polarity: DC, Output type: 2x 2-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 5 ... 30 V DC, Type of voltage: DC, Connection type: cable PVC , 5 m, Housing material: PBT, Degree of protection: IP67fa