Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Activator BT43-RG-02

BT43-RG-02
  • High-visibility valve position display
  • Suitable for right and left rotating drives
  • Protection against contamination and damage
  • Actuator to mount without tool

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  BT43-RG-02

Product Description
Activator for F25 series including protective housing and mounting plate
General specifications
Ring diametermax. 43 mm
Nominal ratings
Valve status indicatorred = CLOSED
green = OPEN
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
Shaft diameter≤ 31 mm
Shaft height0 mm
Mounting hole pattern30 x 80 mm
Material
HousingPC
ActuatorPBT
Spacer elementPBT
Mounting screwStainless steel 1.4305 / AISI 303 , 2 cylinder head screws ( Mounting plate )
Activation targetStainless steel 1.4305 / AISI 303 (integrated)
Mass109 g
General information
Scope of delivery1 Activator for F25 series
1 Distance element
1 Protective Cover
1 Mounting plate with 2 cylinder head screws M5 X 13
2 cylinder head screws M5x30 for F25 mounting
2 cylinder head screws M5x45 for F25K mounting

Classifications

SystemClasscode
ECLASS 13.027274002
ECLASS 12.027274002
ECLASS 11.027270103
ECLASS 10.0.127270103
ECLASS 9.027270103
ECLASS 8.027270191
ECLASS 5.127270191
ETIM 9.0EC001487
ETIM 8.0EC001487
ETIM 7.0EC001487
ETIM 6.0EC001487
ETIM 5.0EC003015
UNSPSC 12.131251509

Details: BT43-RG-02

Design / Simulation: BT43-RG-02

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2136 KB
CAD Portal / CAD PortalALLLINK---