Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Protective Cover SH-BT65-F31K2-01

SH-BT65-F31K2-01
  • Protection against contamination and damage
  • Captive screws for easy mounting

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SH-BT65-F31K2-01

Product Description
Protective housing for activator BT65-F31K2-RG-EN-01
Mechanical specifications
Materialrugged polycarbonate (PC) for outdoor use

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273792
ECLASS 11.027273792
ECLASS 10.0.127273792
ECLASS 9.027273792
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: SH-BT65-F31K2-01

Associated Products: SH-BT65-F31K2-01

Accessory of
Extended temperature range, Valve position detection, Solenoid valve output, Suitable for 2:1 technology, Switching function: 2 x normally closed (NC), Output type: NAMUR, Installation: flush mountable, Output type: 2-wire, Construction type: Dual sensor, Series: Dual sensor, Suitable for 2:1 technology, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx TUR 17.0055X, Equipment protection level Gb: IECEx TUR 17.0055Xfa
Extended temperature range, Valve position detection, Solenoid valve output, Suitable for 2:1 technology, Switching function: 2 x normally closed (NC), Output type: NAMUR, Installation: flush mountable, Output type: 2-wire, Construction type: Dual sensor, Series: Dual sensor, Suitable for 2:1 technology, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx TUR 17.0055X, Equipment protection level Gb: IECEx TUR 17.0055Xfa
Extended temperature range, Valve position detection, Solenoid valve output, Switching function: 2 x normally open (NO), Output type: PNP, Installation: for non-flush mounting, Output polarity: DC, Output type: 4-wire, Construction type: Dual sensor, Series: Dual sensor, Type of voltage: DC, Equipment protection level Dc: IECEx TUR 20.0068X, Equipment protection level Dc: TÜV 20 ATEX 8598 X, Ambient temperature: -40 ... 75 °C (-40 ... 167 °F) , restriction for use in hazardous area, see instruction manualfa
Extended temperature range, Valve position detection, Solenoid valve output, Switching function: 2 x normally open (NO), Output type: PNP, Installation: for non-flush mounting, Output polarity: DC, Output type: 4-wire, Construction type: Dual sensor, Series: Dual sensor, Type of voltage: DC, Equipment protection level Dc: IECEx TUR 20.0068X, Equipment protection level Dc: TÜV 20 ATEX 8598 X, Ambient temperature: -40 ... 75 °C (-40 ... 167 °F) , restriction for use in hazardous area, see instruction manualfa
Extended temperature range, Valve position detection, Solenoid valve output, Switching function: 2 x normally open (NO), Output type: Two-wire, Installation: for non-flush mounting, Output polarity: DC, Output type: 2x 2-wire, Construction type: Dual sensor, Series: Dual sensor, Type of voltage: DC, Equipment protection level Dc: IECEx TUR 20.0068X, Equipment protection level Dc: TÜV 20 ATEX 8598 Xfa
Extended temperature range, Valve position detection, Solenoid valve output, Switching function: 2 x normally open (NO), Output type: Two-wire with minimum off-state current, Installation: for non-flush mounting, Output polarity: DC, Output type: 2x 2-wire, Construction type: Dual sensor, Series: Dual sensor, Type of voltage: DC, Equipment protection level Dc: IECEx TUR 20.0068X, Equipment protection level Dc: TÜV 20 ATEX 8598 Xfa