Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Read Heads

Choose your product

Next PageLast Page
Product

Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, Serial interface RS 485, addressable, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, Visible red light, Fixed cable, Terminating resistor, switchablefa

Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, PROFINET interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Noncontact lane tracking of a colored strip, Reading of Data Matrix control codes, Simple to align using dowel pins, White-blue lightfa

Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, PROFINET interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Noncontact lane tracking of a colored strip, Reading of Data Matrix control codes, White-blue lightfa

Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, EtherNet/IP interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Noncontact lane tracking of a colored strip, Reading of Data Matrix control codes, White-blue lightfa

Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, RS-485 interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Noncontact lane tracking of a colored strip, Reading of Data Matrix control codes, White-blue lightfa

Read head for incident light positioning system, SIL 3 (EN 61508), Category 4 PL e (EN ISO 13849), PROFINET interface, PROFIsafe interface, Safe, non-contact positioning on Data Matrix code tape, Traverse distance up to 100 km , Mechanically rugged: no wearing parts, long operating life, maintenance-freefa

Read head for incident light positioning system, SIL 3 (EN 61508), Category 4 PL e (EN ISO 13849), PROFINET interface, PROFIsafe interface, Safe, non-contact positioning on Data Matrix code tape, Traverse distance up to 100 km , Mechanically rugged: no wearing parts, long operating life, maintenance-freefa

Read head for incident light positioning system, SIL 3 (EN 61508), Category 4 PL e (EN ISO 13849), PROFINET interface, PROFIsafe interface, Safe, non-contact positioning on Data Matrix code tape, Traverse distance up to 100 km , Mechanically rugged: no wearing parts, long operating life, maintenance-free, Output of code quality, Pollution detectionfa

Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, CANopen interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, Infrared lightfa

Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, RS-485 interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, Infrared lightfa
Next PageLast Page

Narrow down search result list

Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.

Absolute positioning systems safePXV and safePGV

For the first time, the new absolute positioning systems safePXV and safePGV realize safety level SIL 3/PL e with a single sensor …