Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Read head for incident light positioning system |
General specifications | ||
---|---|---|
Passage speed | ≤ 8 m/s | |
Measuring length | max. 10000 m | |
Light type | Integrated LED lightning (red) | |
Scan rate | 40 s-1 | |
Latency | 50 ms | |
Read distance | 100 mm | |
Depth of focus | ± 30 mm | |
Reading field | 120 mm x 80 mm | |
Resolution | 0.1 mm | |
Ambient light limit | 100000 Lux | |
Accuracy | ± 0.2 mm | |
Nominal ratings | ||
Camera | ||
Type | CMOS , Global shutter | |
Processor | ||
Clock pulse frequency | 600 MHz | |
Speed of computation | 4800 MIPS | |
Digital resolution | 32 Bit | |
Functional safety related parameters | ||
MTTF | 71 a | |
MTTFd | 142 a | |
MTBF | 71 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
LED indication | 2 LEDs | |
Electrical specifications | ||
Operating voltage | 15 ... 30 V DC , PELV | |
No-load supply current | max. 200 mA | |
Power consumption | 3 W | |
Interface | ||
Interface type | CANopen , Switchable terminal resistor | |
Data output code | binary code | |
Transfer rate | max. 1 MBit/s | |
Termination | Switchable terminal resistor | |
Dielectric strength | ± 16 V | |
Conformity | ||
Photobiological safety | exempt group according to EN 62471:2008 | |
Standard conformity | ||
Emitted interference | EN 61000-6-4:2007+A1:2011 | |
Noise immunity | EN 61000-6-2:2005+AC:2005 | |
Shock resistance | EN 60068-2-27:2009 | |
Vibration resistance | EN 60068-2-6:2008 | |
Approvals and certificates | ||
CE conformity | CE | |
UL approval | cULus Listed, Class 2 Power Source, Type 1 enclosure | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Operating temperature | 0 ... 60 °C (32 ... 140 °F) , -20 ... 60 °C (-4 ... 140 °F) (noncondensing; prevent icing on the lens!) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | 90 % , noncondensing | |
Mechanical specifications | ||
Connection type | Open cable end | |
Degree of protection | IP40 | |
Material | ||
Housing | PC/ABS | |
Cable | PVC | |
Cable | ||
Sheath diameter | 5.8 mm | |
Strain relief | 60 N | |
Length | 1.5 m | |
Mass | approx. 200 g | |
Dimensions | ||
Height | 70 mm | |
Width | 70 mm | |
Depth | 50 mm | |
Factory settings | ||
X resolution (protocol) | 0.1 mm | |
Y resolution (protocol) | 0.1 mm | |
Angle resolution | 0.1 ° | |
Baud rate | 500 kBit/s | |
Terminating resistor | On | |
Read head address | 8 |
System | Classcode |
---|---|
ECLASS 13.0 | 27270918 |
ECLASS 12.0 | 27310101 |
ECLASS 11.0 | 27310101 |
ECLASS 10.0.1 | 27310101 |
ECLASS 9.0 | 27310101 |
ECLASS 8.0 | 27310101 |
ECLASS 5.1 | 27310101 |
ETIM 9.0 | EC004672 |
ETIM 8.0 | EC001852 |
ETIM 7.0 | EC001852 |
ETIM 6.0 | EC001852 |
ETIM 5.0 | EC001852 |
UNSPSC 12.1 | 43211711 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual | ENG | 9977 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
3-D | ALL | STP | 647 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
EPLAN | ALL | EDZ | 47 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada, USA UL Ordinary Location | UL File: E87056, Vol. 6, Sec. 3 | ALL | 281 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (Pepperl+Fuchs) | DOC-1998G | ALL | 43 KB | |
UK Declaration of Conformity (Pepperl+Fuchs) | DOC-6904 | ALL | 141 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
EDS file PGV100R F200 | 11/2020 | ZIP | 4 KB |
Software Tools | |||
Software Vision Configurator | V6.7.0 | ZIP | 65423 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
Accessories | ||||||
|
||||||
|
||||||
|
||||||
|