Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Protective mounting bar PGV-PR-PROTECT100

PGV-PR-PROTECT100
  • Mounting aid
  • Easily interchangeable

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  PGV-PR-PROTECT100

Product Description
Mounting protection strips for protecting the countersunk profile rails (100 mm) during installation in the floor.
General specifications
Code bar segment
Nominal segment length100 mm
Width30 mm
Ambient conditions
Operating temperature-40 ... 90 °C (-40 ... 194 °F)
Installation temperature-40 ... 90 °C (-40 ... 194 °F)
Environmental resistanceUV radiation
Humidity
Chemical resistanceOils
Grease
Fuels
Aliphatic solvents
Weak acids
Mechanical specifications
Material thickness1 mm
MaterialPVC
Mounting typeadhesive
AdhesiveAcrylate-based adhesive
Adhesive strength4 N / 25 mm

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270992
ECLASS 11.027270792
ECLASS 10.0.127270792
ECLASS 9.027270792
ECLASS 8.027319290
ECLASS 5.127310290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.143211711

Details: PGV-PR-PROTECT100

Function

The countersunk profile rails (PGV-PR-GM-*) are installed in the floor, depending on the version. Mounting protection strips can be used to protect the groove of the countersunk profile rails during installation. These strips are glued into the groove of the countersunk profile rails before the rails are glued/cast. After the casting compound/adhesive has hardened, the mounting protection strips can be removed and reused. If required, the metal code bars can then be glued into the clean groove of the countersunk profile rails.

Associated Products: PGV-PR-PROTECT100

Accessory of
Countersunk rail for mounting in a floor groove, Sturdy constructionfa
Countersunk rail for realization of continuous tracks, Sturdy constructionfa
Absolute positioning systems safePXV and safePGV

For the first time, the new absolute positioning systems safePXV and safePGV realize safety level SIL 3/PL e with a single sensor …

Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.