Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Protective laminate PGV25M-CD120-CLEAR

PGV25M-CD120-CLEAR
  • High chemical resistance
  • Low weight
  • Self-adhesive mounting
  • High temperature resistance
  • High mechanical stability
  • Removable without residue
  • Easily interchangeable
 in stock
388.00 USD
Netlist price. Your individual price will be calculated during checkout.
Unit Price 

Quantity

Free Shipping

Purchase on Account

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  PGV25M-CD120-CLEAR

Product Description
Protective laminate for PGV code tape
General specifications
Length25 m
Width120 mm
Inside diameter75 mm ( role core )
Ambient conditions
Operating temperature-40 ... 95 °C (-40 ... 203 °F)
Installation temperature10 ... 40 °C (50 ... 104 °F)
Environmental resistanceUV radiation
Humidity
Salt spray (150 h / 5%)
Chemical resistanceOils
Grease
Fuels
Aliphatic solvents
Weak acids
Mechanical specifications
Material thickness250 µm
Surfacepolyester , matte
Mass1.5 kg
Tensile strength≥ 120 N
AdhesiveAcrylate-based adhesive ; curing 72 h
Adhesive strengthAverage values (FTM1)
Steel : 33 N / 25 mm
PP : 31 N / 25 mm

Classifications

SystemClasscode
ECLASS 13.027310192
ECLASS 12.027310192
ECLASS 11.027319290
ECLASS 10.0.127319090
ECLASS 9.027319290
ECLASS 8.027319290
ECLASS 5.127310290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.143211711

Details: PGV25M-CD120-CLEAR

Associated Products: PGV25M-CD120-CLEAR

Accessory of
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Noncontact lane tracking of a colored strip, Reading of Data Matrix control codes, White-blue light, EtherCAT interface, Output of code qualityfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, PROFINET interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Noncontact lane tracking of a colored strip, Reading of Data Matrix control codes, White-blue lightfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, EtherNet/IP interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Noncontact lane tracking of a colored strip, Reading of Data Matrix control codes, White-blue lightfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, PROFIBUS interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, White-blue lightfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, RS-485 interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Noncontact lane tracking of a colored strip, Reading of Data Matrix control codes, White-blue lightfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, PROFINET interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Noncontact lane tracking of a colored strip, Reading of Data Matrix control codes, Simple to align using dowel pins, White-blue lightfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, RS-485 interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Noncontact lane tracking of a colored strip, Reading of Data Matrix control codes, White-blue lightfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, CANopen interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, Infrared lightfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, RS-485 interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, Infrared lightfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, RS-485 interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, Infrared lightfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, RS-485 interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, Infrared light, Timestamp of the image capture, Automatic sending of position datafa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, PROFINET interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, Infrared lightfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, Infrared light, EtherCAT interface, Output of code qualityfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, Infrared light, EtherCAT interface, Output of code qualityfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, EtherNet/IP interface, Reading of Data Matrix control codes, Noncontact positioning with Data Matrix TAGs, Non-contact positioning on Data Matrix code tape, Infrared lightfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, RS-485 interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, Infrared lightfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, CANopen interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, Infrared lightfa
Absolute positioning systems safePXV and safePGV

For the first time, the new absolute positioning systems safePXV and safePGV realize safety level SIL 3/PL e with a single sensor …

Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.