Selecione seu país

Ir para o site global

process plant
Sensor Solutions for Process Equipment

Sensors and systems are essential for automated process plants in hazardous areas and harsh industrial environments. Pepperl+Fuchs offers a wide range of solutions, for example for the chemical, pharmaceutical, oil and gas, and food and beverage industries.

Sensor Solutions for Process Equipment

  • Comprehensive Portfolio

    From position feedback for valve actuators to level measurement: the Pepperl+Fuchs portfolio is tailored to the unique requirements of applications in the process industry—based on decades of experience and detailed application know-how.

  • Tailor-Made Solutions

    Whether in areas with potentially explosive atmospheres or harsh industrial environments—with products and solutions that comply with international safety standards, Pepperl+Fuchs supports you in implementing your individual application efficiently, safely, and reliably.

  • An Experienced Market Leader

    With more than 60 years of experience in the process industry, Pepperl+Fuchs has successfully solved a diverse range of applications and is continuously developing new technologies to make your processes more reliable and efficient.

  • IIoT Solutions

    Your success is important to us: Create secure and efficient processes and make your plant ready for IIoT networks with intelligent sensor technology from Pepperl+Fuchs!

AS-interface valve monitor in the field

Advanced Technologies for Valve Position Feedback

Monitoring the status of valves is an essential task in any process plant. That is why Pepperl+Fuchs offers a broad portfolio of products tailored to valve position feedback, regardless of location or valve type. The sensors are available for indoor and outdoor use as well as for applications in harsh industrial environments. They are suitable for valve position feedback on standard pneumatic and manually operated valves, as well as on linear valves in applications with stringent hygiene requirements. In-depth engineering knowledge and many years of experience in explosion protection ensure absolutely reliable solutions.

There are various options for monitoring the position of valves: Choose between dual sensors, which combine two overlapping inductive sensor elements, and other solutions such as inductive sensors or inductive positioning systems.

Learn more about the portfolio and find the perfect solution for your individual application requirements!

Valve Position Feedback with Dual Sensors

Dual sensors combine two overlapping inductive sensor elements that detect the position of the actuator and therefore the position of the valve. The sensors, which are available with a highly visible position indicator, are typically used on standard pneumatic valves where they are mounted directly on the actuator. Pepperl+Fuchs offers variants designed for outdoor applications or hazardous areas.

F25K dual sensor

Compact Solutions for Basic Applications

Due to their compact housing, the dual sensors of the F25/F25K series are perfect for smaller, basic applications, such as manual valves and small actuators. The sensors are available with cable, connector, or plug-in terminal connections.

F31 dual sensor

Standard Indoor and Outdoor Applications

The F31/F31K series is used on standard valve actuators in indoor and outdoor applications. With approvals and certifications for hazardous areas up to Zone 0/20, the dual sensors guarantee safety in process plants worldwide.

F31K2 series dual inductive sensor

Extremely Robust Solution for Outdoor Applications

With its high resistance to UV, temperature, and corrosion, the F31K2 series delivers outstanding performance even in the most extreme environmental conditions. Pepperl+Fuchs offers versions with approvals up to Zone 2/22 or Zone 0/20 for use in hazardous areas (Ex i or Ex ec/tc). A version for SIL 2 applications is also available.

mounting solition for dual inductive sensor

Mounting Accessories for Manual Valves

To complement its portfolio of dual inductive sensors, Pepperl+Fuchs offers the right accessories for mounting the sensors on manual valves. The clamping solution, which can be adapted for a variety of sensors and activators, is equally suitable for valves without tapped holes

Valve Position Feedback with Other Solutions

Whether standard pneumatic valves, pneumatically operated diaphragm valves, or linear control valves: Pepperl+Fuchs offers a broad portfolio of inductive sensors and inductive positioning systems for precise and reliable valve position feedback in any application.

PMI F130 angle measurement system

Precise Angle Detection on Valve Actuators

The PMI-F130 noncontact angle measurement system converts a measuring angle of 0° to 360° into an analog signal between 4 mA and 20 mA. The noncontact positioning system is suitable for direct mounting on almost all standard pneumatic valves.

positioning on linear valves using the PMI F90 series

Reliable Positioning on Linear Valves

The PMI-F90 noncontact inductive positioning systems are the ideal solution for precise detection of the valve position on pneumatically operated diaphragm valves or linear control valves. Simple steel targets or even valve parts serve as activators and make this series a particularly flexible and cost-effective solution.

V3 inductive sensor

Position Feedback on Linear Valves

Pepperl+Fuchs offers an extensive portfolio of inductive sensors in various housing designs for optimal integration into diaphragm and knife gate valves. Versions with several types of protection (Ex ia, Ex ec, Ex tc, Ex ic) are available for use in Zones 0/20, 1/21, and 2/22.

inductive slot sensor

Precise Position Detection on Valve Position Indicators

Inductive cylindrical or slot sensors from Pepperl+Fuchs are used, for example, on valve position indicators. These indicators provide reliable information about the valve position through integrated sensors in combination with a sophisticated meter.

Sensors and Systems

Whether monitoring vibrations, detecting fill levels, managing chemicals, or tracing processes: sensors and systems from Pepperl+Fuchs solve a wide range of process applications safely and reliably. Ultrasonic or vibration sensors, RFID systems or rotary encoders—Pepperl+Fuchs offers the right technology for any process automation task.

Industrial Communication and Interfaces

In process plants, harsh industrial environments and hazardous areas place particularly high demands on the technology used for industrial communication and interfacing. This is why Pepperl+Fuchs offers a complete portfolio of efficient, safe, and reliable solutions that enable continuous data transmission from the individual sensors in the field to higher-level control and enterprise systems.

Connectivity

Robust Connections for Process Industries

valve connectors

High-performance sensors need powerful connections. For this reason, Pepperl+Fuchs offers cables designed for intrinsically safe circuits in process plants—for example, robust outdoor valve connectors or field-attachable connectors for flexible on-site adjustments.

Cable Protection System for Cylindrical Sensors

cable protection system

Cylindrical sensors and their wiring require special protection in process plants. To protect the cables from mechanical and chemical influences, Pepperl+Fuchs offers a perfectly matched portfolio of sensor adapters, cable ducts, and cable glands

Customized Solutions

Do you have a requirement that is not already covered by the existing Pepperl+Fuchs portfolio? We develop customized solutions to meet your specific requirements—from small modifications of standard products to the development of new products based on existing technologies. With individual consulting, a deep understanding of process applications, and decades of experience in automation technology, we can offer you the right solution for any of your process equipment applications. Together with customers from the process industry, Pepperl+Fuchs has successfully implemented a wide range of individual solutions.

For example, RFID handhelds in combination with application-specific software enable convenient hose maintenance in hazardous areas.

This video showcases one example of a customized solution from Pepperl+Fuchs: a customer was looking for a sensor that they could use for position detection across their entire portfolio of control valves—and therefore in very different mounting conditions. Pepperl+Fuchs developed a dual sensor with an individual housing that fits into each of the customer's control valves. This modular solution significantly reduces the installation effort and therefore lowers costs.

Contact Us

Do you have any questions about our process equipment solutions?
We will be happy to help you! Simply send us a message or make an appointment with one of our experts to get more information on the products that you are interested in.