![Photoelectric Sensors Brochure](/data/general/media/global/EC_JH_20230711_01_photoelectric_sensors_overview_brochure_140px_rdax_85.PNG) |
|
Download Now
|
From standard thru-beam and diffuse mode sensors to high-performance LiDAR sensors—Pepperl+Fuchs offers a broad portfolio of photoelectric sensors. Learn more in this product overview.
|
|
![Broschürencover Serien R10x und R20x](/data/general/media/global/EC_JB_20180416_02_Brochure_R10x_R20x_Series_rdax_140x197_85.JPG) |
|
Download Now
|
This brochure introduces the R10x and R20x series that come with a forward-thinking design and combine several photoelectric families of sensors with innovative technologies in one industry-standard housing style.
|
|
![Ultrasonic Sensors Overview](/data/general/media/global/EC_XM_20230307_01_literature_cover_ultrasonics_1067x754px_rdax_140x198_85.jpg) |
|
Download Now
|
In this brochure we offer information to you about the following topics:
- Cylindrical designs
- Ultrasonic point level sensors
- VariKont series, FP series, F12 series, F43 series, F54 series
- Ultrasonic thru-beam sensors
- Sensors with separate evaluation
- Utrasonic double material identificaton
- Accessories
- ULTRA3000 calibration software
|
|
![WILSEN.sonic.level](/data/general/media/global/EC_XM_20230307_01_literature_cover_wilsen_1067x754px_rdax_140x198_85.jpg) |
|
Download Now
|
This flyer gives you an overview of the WILSEN.sonic.level wireless ultrasonic sensor with LoRaWAN interface. The sensor is used for intelligent fill level management in the smart city, smart logistics, smart farming, and smart environment sectors.
|
|
![Overview Rotary Encoders](/data/general/media/global/EC_JS_20240416_03_Overview_Rotary_Encoders_rdax_140x199_85.PNG) |
|
Download Now
|
In this brochure we offer information to you about the following topics:
- Incremental encoders
- Absolute encoders
- Rotary encoders for hazardous areas
- Special designs
- Different types of interfaces
- Accessories
|
|
![IO-Link](/data/general/media/global/EC_XM_20240417_02_IO-Link_Brochure_rdax_140x198_85.jpg) |
|
Download Now
|
In this brochure we offer information to you about the following topics:
- IO-Link product portfolio
- Long-term cost reductions with IO-Link
- Consistent communication down to the sensor level
- Tools and operating interfaces for parameterization and diagnosis
|
|
![EC_XM_20240229_01_brochure_push-button-box_io-link](/data/general/media/global/EC_XM_20240229_01_brochure_push-button-box_io-link_rdax_140x198_85.jpg) |
|
Download Now
|
Plug, Play, Push! Simply connect via M12 connector, configure buttons individually, control processes reliably.
|
|
![Ventilstecker mit IO-LInk](/data/general/media/global/EC_EK_20231113_02_Brochure_IO-Link_Valve-Connector_rdax_140x198_85.PNG) |
|
Download Now
|
Improve plant availability, reduce energy costs—with invaluable data from your application.
Learn more about the IO-Link Valve Connector
|
|
![Multi-Ray LED Scanner, R2100, r2100, photoelectric sensor, photoelectric sensors, laser scanner, 2-D LiDAR sensors, 2-D LiDAR sensor](/data/general/media/global/EC_CM_20210707_brochure_cover_lidar_sensors_rdax_140x198_85.png) |
|
Download Now
|
In this brochure we offer information to you about the following topics:
- Pulse Ranging Technology
- Sophisticated Design for Maximum Efficiency
- The portfolio of LiDAR sensors from Pepperl+Fuchs
- PACTware
|
|
![F800 Series RFID Read/Write Device](/data/general/media/global/EC_EK_20231113_01_Brochure_F800_rdax_140x198_85.PNG) |
|
Download Now
|
Seamless Traceability: Learn more about the F800 Series RFID UHF read/write device for gate applications.
|
|
![Industrielle Radarsensoren mit CAN-Schnittstelle](/data/general/media/global/EC_EK_20231113_03_Brochure_Radar_Sensors_rdax_140x198_85.PNG) |
|
Download Now
|
Defying Elements. Interference-free distance and velocity measurement. Even in rain, fog, wird, or dust.
|
|
![Inertial Measurement Unit F99](/data/general/media/global/EC_XM_20221103_bro_cover_f99_571px_rdax_140x198_85.png) |
|
Download Now
|
Precision through Fusion. Error-free inclination detection for dynamic applications—in 360° and individually adaptable.
|
|
![EC_XM_20240228_01_brochure_pus_positioning_system](/data/general/media/global/EC_XM_20240228_01_brochure_pus_positioning_system_rdax_140x198_85.jpg) |
|
Download Now
|
Safety Guaranteed. Robust systems for precise absolute positioning—even in challenging environments.
|
|
![Identifikations Systeme Gruppenbild](/data/general/media/global/EC_XM_20230307_01_literature_cover_optical-identification_1067x754px_rdax_140x198_85.jpg) |
|
Download Now
|
In this brochure we offer information to you about the following topics:
- Stationary 2-D Code Readers
- Mobile 2-D Code Readers
- Barcode Scanners
- OIT High-Temperature Identification Systems
- RFID—Overview and Technology
- IDENTControl Control Interfaces, IO-Link Master
- LF Read/Write Heads
- HF Read/Write Heads
- UHF Read/Write Heads
- Tags
- Handhelds
- Devices for Hazardous Areas
|
|
![EC_XM_20240410_01_literature_cover_MCC-Overview_1067x754px](/data/general/media/global/EC_XM_20240410_01_literature_cover_MCC-Overview_1067x754px_rdax_140x198_85.jpg) |
|
Download Now
|
This brochure gives you a comprehensive overview of our Enterprise Mobility portfolio. Learn more about our solutions for mobile computing and communication, the mobile worker concept as well as customer services offered by Pepperl+Fuchs and its partners.
|
|
![EC_JS_20240314_01_Tab-Ex-04-Pro-Tablet-Series-brochure-cover](/data/general/media/global/EC_JS_20240314_01_Tab-Ex-04-Pro-Tablet-Series-brochure-cover_rdax_140x198_85.PNG) |
|
Download Now
|
This brochure introduces the Tab-Ex 04 Pro tablet series as the world’s first and only 10-inch, 5G Android tablet for use in Zone 2/22 and Div. 2. The rugged, highly secure tablet is based on Samsung’s state-of-the-art Galaxy Tab Active4 Pro and comes in a slim and lightweight design. (March 2024, 1.1 MB)
|
|
![VisuNet FLX – die modulare HMI Plattform zum Einsatz bis in Zone 2/22, Div. 2](/data/general/media/global/EC_XM_20221103_bro_cover_visunetflx_571px_rdax_140x198_85.png) |
|
Download Now
|
Perfect Match. The one-in-a-million HMI system that perfectly fits your application.
|
|
![EC_XM_20240417_bro_cover_hic2422_571px](/data/general/media/global/EC_XM_20240417_bro_cover_hic2422_571px_rdax_140x198_85.jpg) |
|
Download Now
|
Dual Functionality. Two channels for maximum signal density in a small 12.5 mm housing.
|
|