Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Unsere Broschüren zur ACHEMA

Fancy a Read?

Have a seat and download the brochures …

ACHEMA Highlights


Overview Highlight Brochures


WILSEN.sonic.level Download Now

This flyer gives you an overview of the WILSEN.sonic.level wireless ultrasonic sensor with LoRaWAN interface. The sensor is used for intelligent fill level management in the smart city, smart logistics, smart farming, and smart environment sectors.

Identifikations Systeme Gruppenbild Download Now

In this brochure we offer information to you about the following topics:

 

  • Stationary 2-D Code Readers
  • Mobile 2-D Code Readers
  • Barcode Scanners
  • OIT High-Temperature Identification Systems
  • RFID—Overview and Technology
  • IDENTControl Control Interfaces, IO-Link Master
  • LF Read/Write Heads
  • HF Read/Write Heads
  • UHF Read/Write Heads
  • Tags
  • Handhelds
  • Devices for Hazardous Areas
EC_XM_20230323_03_literature_cover_F31K2_1067x754px Download Now

Outstanding performance—even in the most extreme conditions.

Vibration Sensors Download Now

Condition Monitoring Excellence. Intelligent advanced warning and vibration diagnostics—up to SIL 2.

EC_CM_20230607_Brochure_Cover_Ethernet-APL.jpg Download Now

Shaping the Future. The world’s first switch that brings Ethernet into the field of process plants.

Produktübersicht Interfacetechnik Download Now

Safety above All. Globally certified protection for people, plants, and the environment.

EC_XM_20240417_bro_cover_hic2422_571px Download Now

Dual Functionality. Two channels for maximum signal density in a small 12.5 mm housing.

VisuNet FLX – die modulare HMI Plattform zum Einsatz bis in Zone 2/22, Div. 2 Download Now

Perfect Match. The one-in-a-million HMI system that perfectly fits your application.

VisuNet GXP Remote Monitor Brochure Download Now

Modular Lightweight. Tailored to meet the high demands of the life science industry.

EC_XM_20240410_01_literature_cover_MCC-Overview_1067x754px Download Now

This brochure gives you a comprehensive overview of our Enterprise Mobility portfolio. Learn more about our solutions for mobile computing and communication, the mobile worker concept as well as customer services offered by Pepperl+Fuchs and its partners.

EC_CM_20231128_brochure_smart-ex_03_smart_digitalization Download Now

This brochure will give you an overview of the Smart-Ex® 03. The high performance 5G smartphone for hazardous areas is certified and supported anywhere in the world.

EC_JS_20240314_01_Tab-Ex-04-Pro-Tablet-Series-brochure-cover Download Now

This brochure introduces the Tab-Ex 04 Pro tablet series as the world’s first and only 10-inch, 5G Android tablet for use in Zone 2/22 and Div. 2. The rugged, highly secure tablet is based on Samsung’s state-of-the-art Galaxy Tab Active4 Pro and comes in a slim and lightweight design. (March 2024, 1.1 MB)

Remote I/O Solutions for Use in Zone 1 and Zone 2/Div. 2 Download Now

Connecting Worlds. Go digital with all signals for control and optimization processes.