Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Messe SPS

Fancy a Read? Have a seat and download the brochures …

SPS Highlights



F800 Series RFID Read/Write Device Download Now

Seamless Traceability. Learn more about the F800 Series RFID UHF read/write device for gate applications.

Product Overview Proximity Sensors Download Now

Understanding automation. Setting standards. Redefining product diversity. Get an overview of inductive sensors, capacitive sensors and magnetic field sensors.

Motorsteuermodule der G20-Serie Download Now

Driving Conveyor Technology. Unmatched housing advantages: perfected for seamless integration and easy installation.

Identifikations Systeme Gruppenbild Download Now

Industrial Identification. Get an overview of stationary 2-D code readers, mobile 2-D code readers, barcode scanners and much more.

IO-Link Download Now

In this brochure we offer information to you about the following topics:

  • IO-Link product portfolio
  • Long-term cost reductions with IO-Link
  • Consistent communication down to the sensor level
  • Tools and operating interfaces for parameterization and diagnosis
Industrielle Radarsensoren mit CAN-Schnittstelle Download Now

Defying Elements. Interference-free distance and velocity measurement. Even in rain, fog, wird, or dust.

Kamerabasierte  Spurführung PGV Download Now

Leading the Way. From a standard version to a high-end solution—four read heads for top technical performance. 

Broschürencover Serien R10x und R20x Download Now

This brochure introduces the R10x and R20x series that come with a forward-thinking design and combine several photoelectric families of sensors with innovative technologies in one industry-standard housing style.

Ultraschallsensorsysteme USi®-industry und USi®-safety Download Now

Ultrasound—but Different. Small, durable, versatile—the advantages of the unique sensor technology consistently improved. 

WILSEN-Sensoren für intelligente  Anwendungen Download Now

Smart. Wireless. Autonomous. Battery-powered, industrial-grade IoT sensor solution with LoRaWAN® for outdoor use. 

Vibration Sensors Download Now

Condition Monitoring Excellence. Intelligent advanced warning and vibration diagnostics—up to SIL 2.

Absolut-Positioniersystem WCS Download Now

The Absolute Benchmark. Proven system with maximum precision—even in extreme weather, dirt, and harsh environments.

EC_XM_20240228_01_brochure_pus_positioning_system Download Now

Safety Guaranteed. Robust systems for precise absolute positioning—even in challenging environments.

EC_CM_20230607_Brochure_Cover_Ethernet-APL.jpg Download Now

Shaping the Future. The world’s first switch that brings Ethernet into the field of process plants.

Produktübersicht Interfacetechnik Download Now

Safety above All. Globally certified protection for people, plants, and the environment.

K-System Linecard Download Now

This product line card gives you a comprehensive overview of our K-System with globally certified protection for people, plants, and the environment.

Führende Interfacetechnologie von Pepperl+Fuchs Download Now

Intelligent Space Saver. 2-channel solenoid drivers offer highest density at only 6 mm per channel.

EC_CM_20230329_Brochure_Cover_PA_VisuNet Download Now

Insightful Solutions. From thru-beam to LiDAR—highly flexible with top performance.

VisuNet FLX – die modulare HMI Plattform zum Einsatz bis in Zone 2/22, Div. 2 Download Now

Perfect Match. The one-in-a-million HMI system that perfectly fits your application.

Industrielle Box Thin Clients BTC22 und BTC24 Download Now

Industrial Box Thin Clients. Advanced Thin Client Solutions from the Control Room to Hazardous Areas.

EC_XM_20240410_01_literature_cover_MCC-Overview_1067x754px Download Now

This brochure gives you a comprehensive overview of our Enterprise Mobility portfolio. Learn more about our solutions for mobile computing and communication, the mobile worker concept as well as customer services offered by Pepperl+Fuchs and its partners. (July 2024, 3 MB)

EC_CM_20231128_brochure_smart-ex_03_smart_digitalization Download Now

Smart Digitalization. The power of Pepperl+Fuchs— certified and supported anywhere in the world.

Remote I/O Solutions for Use in Zone 1 and Zone 2/Div. 2 Download Now

Connecting Worlds. Go digital with all signals for control and optimization processes.

Elektrische Komponenten und Systeme für den Explosionsschutz Download Now

Equipped for Success. 70 years of experience always ensure the ideal solution.