Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Single-beam active infrared scanner, background suppression, max. installation height 2.5 m, black housing, relay contact output, fixed cable |
General specifications | ||
---|---|---|
Detection range min. | 550 ... 1000 mm | |
Detection range max. | 550 ... 2500 mm | |
Light source | IRED | |
Light type | modulated infrared light | |
Black-white difference (6 %/90 %) | ≤ 400 mm at a distance of 2000 mm | |
Transmitter frequency | 1800 Hz | |
Operating mode | Background suppression | |
Diameter of the light spot | 50 mm at 2000 mm sensor range | |
Opening angle | approx. 1.4 ° | |
Accessories provided | Swivel bracket, Mounting bracket | |
Functional safety related parameters | ||
MTTFd | 1050 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 90 % | |
Indicators/operating means | ||
Function indicator | LED red: lights up when output is active | |
Control elements | Sensing range adjuster, light-on/dark-on changeover switch | |
Factory setting | light-on | |
Electrical specifications | ||
Operating voltage | 10 ... 48 V DC / 11 ... 36 V AC | |
No-load supply current | 100 mA | |
Input | ||
Test input | emitter deactivation at +UB | |
Output | ||
Switching type | light/dark on, switchable | |
Signal output | relay, 1 NO | |
Switching voltage | ≤ 50 V AC / 24 V DC | |
Switching current | ≤ 200 mA AC / 1 A DC | |
Response time | 70 ms | |
De-energized delay | approx. 200 ms | |
Standard conformity | ||
Standards | EN 60947-5-2 | |
Standards 2 | EN 61000-6-2 without EN 61000-4-5, EN 61000-4-11 | |
Standards 3 | EN 61000-6-3 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -20 ... 75 °C (-4 ... 167 °F) | |
Mechanical specifications | ||
Degree of protection | IP52 | |
Connection | fixed cable high flexibility 2.5 m | |
Material | ||
Housing | plastic | |
Optical face | Luran® | |
Mass | 50 g | |
Dimensions | ||
Height | 45 mm | |
Width | 102 mm | |
Depth | 32 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270913 |
ECLASS 12.0 | 27270913 |
ECLASS 11.0 | 27270913 |
ECLASS 10.0.1 | 27270913 |
ECLASS 9.0 | 27270913 |
ECLASS 8.0 | 27270913 |
ECLASS 5.1 | 27270903 |
ETIM 9.0 | EC002550 |
ETIM 8.0 | EC002550 |
ETIM 7.0 | EC002550 |
ETIM 6.0 | EC002550 |
ETIM 5.0 | EC001821 |
UNSPSC 12.1 | 39121528 |
AIR30 is a series of active infrared scanners with excellent optical properties for monitoring closing edges in a wide range of door systems. The diverse range of housings and mounting options allow the devices to be adapted to suit a whole host of mounting conditions.
We are sorry, there are no documents for your language selection. Please select another language. |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 649 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 196 KB |
CAD 3-D additional / CAD 3-D additional | ALL | STP | 140 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2247B | ALL | 227 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-6941 | ALL | 224 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|