The product 'OBG4000-R103-2EP-IO' is now added to your watch list.
The product 'OBG4000-R103-2EP-IO' is already on your watch list.
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
The product 'OBG4000-R103-2EP-IO-0,3M-V1' is now added to your watch list.
The product 'OBG4000-R103-2EP-IO-0,3M-V1' is already on your watch list.
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
The product 'OBG5000-R100-2EP-IO-V31' is now added to your watch list.
The product 'OBG5000-R100-2EP-IO-V31' is already on your watch list.
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
The product 'OBG5000-R101-2EP-IO-V31' is now added to your watch list.
The product 'OBG5000-R101-2EP-IO-V31' is already on your watch list.
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
The product 'OBG8000-R200-2EP-IO-V1' is now added to your watch list.
The product 'OBG8000-R200-2EP-IO-V1' is already on your watch list.
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
The product 'OBG8000-R201-2EP-IO-V1' is now added to your watch list.
The product 'OBG8000-R201-2EP-IO-V1' is already on your watch list.
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
The product 'OBR12M-R100-2EP-IO-V31-L' is now added to your watch list.
The product 'OBR12M-R100-2EP-IO-V31-L' is already on your watch list.
Laser retroreflective sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range -40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
The product 'OBR12M-R103-2EP-IO-0,3M-V1-L' is now added to your watch list.
The product 'OBR12M-R103-2EP-IO-0,3M-V1-L' is already on your watch list.
Laser retroreflective sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range -40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
The product 'OBR15M-R200-2EP-IO-V1' is now added to your watch list.
The product 'OBR15M-R200-2EP-IO-V1' is already on your watch list.
Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range -40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
The product 'OBR15M-R201-2EP-IO-V1' is now added to your watch list.
The product 'OBR15M-R201-2EP-IO-V1' is already on your watch list.
Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range -40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...
Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...