The product 'OBD30M-R2000-4EP-V1V17-1L' is now added to your watch list.
The product 'OBD30M-R2000-4EP-V1V17-1L' is already on your watch list.
R2000 Detection, 2-D LiDAR sensor for precise field monitoring, measuring range to object up to 30 m with three M12 x 1 connector plugs, 4 freely programmable monitoring fields, 4 inputs/outputs (selectable), High operating range, High angle resolution, 360°-angle of measurementfa
The product 'OMD30M-R2000-B23-V1V1D-1L' is now added to your watch list.
The product 'OMD30M-R2000-B23-V1V1D-1L' is already on your watch list.
R2000 UHD, 2-D LiDAR sensor for precise and highly dynamic positioning, measuring range to object up to 30 m, Ethernet, High operating range, Very high angle resolution, Infrared light, Measuring method PRT (Pulse Ranging Technology), Flexible measured data filterfa
The product 'OMD30M-R2000-B23-V1V1D-HD-1L' is now added to your watch list.
The product 'OMD30M-R2000-B23-V1V1D-HD-1L' is already on your watch list.
R2000 HD, 2-D LiDAR sensor for precise measurement tasks and positioning, measuring range to object up to 30 m, Ethernet, High operating range, High angle resolution, Infrared light, Measuring method PRT (Pulse Ranging Technology), Flexible measured data filterfa
The product 'OBD30M-R2000-1L-Y70112344' is now added to your watch list.
The product 'OBD30M-R2000-1L-Y70112344' is already on your watch list.
R2000 Detection, 2-D LiDAR sensor for precise field monitoring, measuring range to object up to 30 m, 4 freely programmable monitoring fields, 4 inputs/outputs (selectable), High operating range, 360°-angle of measurement, Measuring method PRT (Pulse Ranging Technology)fa
The product 'OBD30M-R2000-4EP-V1V17-T-1L' is now added to your watch list.
The product 'OBD30M-R2000-4EP-V1V17-T-1L' is already on your watch list.
R2000 Detection, 2-D LiDAR sensor for precise field monitoring, measuring range to object up to 30 m with three M12 x 1 connector plugs, 4 freely programmable monitoring fields, 4 inputs/outputs (selectable), High operating range, High angle resolution, Deep-freeze applicationsfa
The product 'OBD60M-R2000-4EP-V1V17-T-1L' is now added to your watch list.
The product 'OBD60M-R2000-4EP-V1V17-T-1L' is already on your watch list.
R2000 Detection, 2-D LiDAR sensor for precise field monitoring, measuring range to object up to 60 m, 4 freely programmable monitoring fields, 4 inputs/outputs (selectable), High operating range, High angle resolution, 360°-angle of measurementfa
The product 'OMD10M-R2300-B23-V1V1D-1S' is now added to your watch list.
The product 'OMD10M-R2300-B23-V1V1D-1S' is already on your watch list.
R2300, 2-D LiDAR sensor for object detection and positioning, measuring range to object up to 10 m, Ethernet, High angle resolution, Can be aligned using an integrated pilot laser, Measuring method PRT (Pulse Ranging Technology), Compact design, High pollution tolerancefa
The product 'OMD10M-R2300-B23-V1V1D-4S' is now added to your watch list.
The product 'OMD10M-R2300-B23-V1V1D-4S' is already on your watch list.
R2300, 3-D LiDAR sensor for object detection and positioning, measuring range to object up to 10 m, Ethernet, High angle resolution, Can be aligned using an integrated pilot laser, Measuring method PRT (Pulse Ranging Technology), Compact design, High pollution tolerancefa
The product 'OMD60M-R2000-B23-V1V1D-1L' is now added to your watch list.
The product 'OMD60M-R2000-B23-V1V1D-1L' is already on your watch list.
R2000 UHD, 2-D LiDAR sensor for precise and highly dynamic positioning, measuring range to object up to 60 m, Ethernet, High operating range, Very high angle resolution, Infrared light, Measuring method PRT (Pulse Ranging Technology), Flexible measured data filterfa
The product 'OMD12M-R2000-B23-V1V1D-HD-1L' is now added to your watch list.
The product 'OMD12M-R2000-B23-V1V1D-HD-1L' is already on your watch list.
R2000 HD, 2-D LiDAR sensor for simple measurement tasks and positioning, measuring range to object up to 12 m, Ethernet, Middle operating range, High angle resolution, Infrared light, Measuring method PRT (Pulse Ranging Technology)fa