The product 'SU18/16/35/40a/110/115/126a' is now added to your watch list.
The product 'SU18/16/35/40a/110/115/126a' is already on your watch list.
Fiber optic sensor for glass fiber optics and plastic fiber optics, Basic line for DIN rail installation, High power version, Sleek design, 3 response times selectable, Protected against mutual interference (no cross-talk)fa
The product 'SU19/110/115/123' is now added to your watch list.
The product 'SU19/110/115/123' is already on your watch list.
Classic Series fiber optic sensor with display, master module, push-pull output, external Teach-In, fixed cable, Classic line with display , AGC (Automatic Gain Control) for faster teach-in, Gang mounting for easy wiring, Transparency recognition, 30 µs High Speed Modefa
The product 'SU18/35/40a/110/115/126a' is now added to your watch list.
The product 'SU18/35/40a/110/115/126a' is already on your watch list.
Fiber optic sensor for glass fiber optics and plastic fiber optics, Basic line for DIN rail installation, High power version, Sleek design, 3 response times selectable, Protected against mutual interference (no cross-talk)fa
The product 'SU18-16/40a/110/115/126a' is now added to your watch list.
The product 'SU18-16/40a/110/115/126a' is already on your watch list.
Fiber optic sensor for glass fiber optics and plastic fiber optics, Basic line for DIN rail installation, Sleek design, 3 response times selectable, High switching frequency, Self diagnosis functionfa
The product 'SU19/110/115a/126a' is now added to your watch list.
The product 'SU19/110/115a/126a' is already on your watch list.
Classic Series fiber optic sensor with display, master module, push-pull output, fixed cable with M8 plug, Classic line with display , AGC (Automatic Gain Control) for faster teach-in, Gang mounting for easy wiring, Transparency recognition, 30 µs High Speed Modefa
The product 'VL18LL-M/40a/118/128' is now added to your watch list.
The product 'VL18LL-M/40a/118/128' is already on your watch list.
Fiber optic sensor for glass fiber optics, Strong metallic housing in cylindrical shape M18 x 1, Degree of protection IP67, Not sensitive to ambient light, even with switched energy saving lamps, Multiple device installation possible, no mutual interference (no cross-talk), M12 plug connectionfa
The product 'MLV41-LL-IR-IO/115/136' is now added to your watch list.
The product 'MLV41-LL-IR-IO/115/136' is already on your watch list.
Robust fiber optic sensor for glass fiber optics, IO-Link interface, infrared light, push-pull output, fixed cable, Robust fiber optic sensor for reliable operation under all conditions, Adjustable continuous sensitivity, Easy fiber optic installation with quick-action clamping lock, Aluminum housing with high-quality Delta Seal coating, IO-Link interface for service and process datafa