The product 'RLG28-55-4921/115b/136' is now added to your watch list.
The product 'RLG28-55-4921/115b/136' is already on your watch list.
Retroreflective area sensor with 6 beams in a widely used standard photoelectric housing, red light, 4 m detection range, light/dark on, push-pull output, fixed cable with M12 plug, Retro-reflective area sensor with 6 light beams in standard photoelectric-sensor enclosure, Connection compatibly replaces single beam photoelectric sensor, Reliable detection of the front edge of the object irrespective of its shape and position, Constant object detection from 12 mm within the entire detection areafa
The product 'RLG28-55-4921/40a/73c/136' is now added to your watch list.
The product 'RLG28-55-4921/40a/73c/136' is already on your watch list.
Retroreflective area sensor with 6 beams in a widely used standard photoelectric housing, red light, 4 m detection range, light/dark on switchable, push-pull output, M12 plug, Retro-reflective area sensor with 6 light beams in standard photoelectric-sensor enclosure, Connection compatibly replaces single beam photoelectric sensor, Reliable detection of the front edge of the object irrespective of its shape and position, Constant object detection from 12 mm within the entire detection areafa
The product 'RLG28-55/40a/115b/136' is now added to your watch list.
The product 'RLG28-55/40a/115b/136' is already on your watch list.
Retroreflective area sensor with 6 beams in a widely used standard photoelectric housing, red light, 4 m detection range, light/dark on switchable, push-pull output, fixed cable with M12 plug, Retro-reflective area sensor with 6 light beams in standard photoelectric-sensor enclosure, Connection compatibly replaces single beam photoelectric sensor, Reliable detection of the front edge of the object irrespective of its shape and positionfa
The product 'RLG28-55/40a/73c/136' is now added to your watch list.
The product 'RLG28-55/40a/73c/136' is already on your watch list.
Retroreflective area sensor with 6 beams in a widely used standard photoelectric housing, red light, 4 m detection range, light/dark on switchable, push-pull output, M12 plug, Retro-reflective area sensor with 6 light beams in standard photoelectric-sensor enclosure, Connection compatibly replaces single beam photoelectric sensor, Reliable detection of the front edge of the object irrespective of its shape and position, Constant object detection from 12 mm within the entire detection areafa
The product 'ML100-8-HGU-100-BU/95/103/162' is now added to your watch list.
The product 'ML100-8-HGU-100-BU/95/103/162' is already on your watch list.
Convergent beam sensor, 100 mm adjustable detection range, blue light, light/dark on, PNP output, M8 plug, Miniature design, Diffuse mode sensor with long, narrow light spot, Easy to use, Very bright, highly visible light spot, Full metal thread mountingfa
The product 'ML100-8-HGU-100-RT/102/115/162' is now added to your watch list.
The product 'ML100-8-HGU-100-RT/102/115/162' is already on your watch list.
Convergent mode sensor, 100 mm adjustable detection range, red light, light/dark on, NPN output, fixed cable, Miniature design, Diffuse mode sensor with long, narrow light spot, Easy to use, Very bright, highly visible light spot, Full metal thread mountingfa
The product 'ML100-8-HGU-100-RT/95/102/162' is now added to your watch list.
The product 'ML100-8-HGU-100-RT/95/102/162' is already on your watch list.
Convergent mode sensor, 100 mm adjustable detection range, red light, light/dark on, NPN output, M8 plug, Miniature design, Diffuse mode sensor with long, narrow light spot, Easy to use, Very bright, highly visible light spot, Full metal thread mountingfa
The product 'ML100-8-HGU-100-RT/95/103/162' is now added to your watch list.
The product 'ML100-8-HGU-100-RT/95/103/162' is already on your watch list.
Convergent mode sensor, 100 mm adjustable detection range, red light, light/dark on, PNP output, M8 plug, Miniature design, Diffuse mode sensor with long, narrow light spot, Easy to use, Very bright, highly visible light spot, Full metal thread mountingfa