Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Thru-Beam Sensors

Choose your product

Next PageLast Page
Product


Medium design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa


Medium design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa


Laser thru-beam sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °Cfa


Laser thru-beam sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °Cfa
68.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Thru-beam sensor transmitter, small design, infrared light, 20 m range, cable with M12 plug, Emitter, Compact, versatile housing, 360° high visibility LEDs, Fixed cable with quick disconnect plug, M12 male connectorfa
58.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Emitter, Compact, versatile housing, 360° high visibility LEDs, M12 male connectorfa
200.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Single-beam monitoring with extremely narrow sensor, Integrated circuit, Test, Simple installation - Plug & Play, Ideal for installation in door profiles or frames, Construction type(S2): Rectangular type, Test input, Light source: IRED, Light type: modulated infrared light, Operating voltage: 11 ... 30 V DC, Test input: Test: Transmitter switches off at +UB ≤ 5 V DC, Switching type: light-on, Signal output: 1 PNP output, short-circuit protected, reverse polarity protected, open collectorfa
269.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Photoelectric Sensors; MP Series Modular, Receiver, Harsh duty, Withstands 1200 psi washdown, Sensing range 60 mfa
269.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


Photoelectric Sensors; MP Series Modular, Receiver, Harsh duty, Withstands 1200 psi washdown, Sensing range 60 mfa
95.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Thru-beam sensor receiver, small design, infrared, light-on/dark-on switching, push-pull output, cable with M12 plug, Receiver, Compact, versatile housing, 360° high visibility LEDs, 4-in-1 output (push-pull), Fixed cable with quick disconnect plugfa
Next PageLast Page

Narrow down search result list

R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...