Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
All-weather hood for AIR20 and PIR20 series sensors |
Mechanical specifications | ||
---|---|---|
Material | black ABS | |
Mass | approx. 8 g | |
Dimensions | 107 mm x 60 mm x 41 mm | |
Height | 40 mm | |
Width | 107 mm | |
Depth | 60 mm | |
Mounting | Mounting accessories included | |
Suitable series | ||
Series | AIR20 PIR20 |
System | Classcode |
---|---|
ECLASS 13.0 | 27270992 |
ECLASS 12.0 | 27270992 |
ECLASS 11.0 | 27270992 |
ECLASS 10.0.1 | 27270992 |
ECLASS 9.0 | 27270992 |
ECLASS 8.0 | 27270990 |
ECLASS 5.1 | 27279290 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 39121528 |
We are sorry, there are no documents for your language selection. Please select another language. |
Accessory of | ||||||
---|---|---|---|---|---|---|
|
||||||
|