Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Ultrasonic sensor UC800-F77S-IU-IO-V31-P001

UC800-F77S-IU-IO-V31-P001
  • IO-Link interface for parameterization
  • Programmable via DTM with PACTWARE
  • Selectable sound lobe width
  • Synchronization options
  • Temperature compensation
  • Analog output
  • Customer-specific configuration

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UC800-F77S-IU-IO-V31-P001

Product Description
Single head system
General specifications
Sensing range100 ... 800 mm
Adjustment range100 ... 800 mm
Dead band0 ... 100 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 255 kHz
Response delayminimum : 13 ms
factory setting: 49 ms
Sensor cycle time≥ 13 ms (factory setting) ;
programmable to 60 s
Memory
Non-volatile memoryEEPROM
Write cycles300000
Indicators/operating means
LED greensolid: power on
flashing: standby mode or IO-Link communication
LED yellowsolid: object in evaluation range
flashing: programming of the limits, object detected
LED redsolid: fault
flashing: programming limits, object not detected
Electrical specifications
Operating voltage18 ... 30 V DC , ripple 10 %SS
No-load supply current≤ 50 mA
Power consumption≤ 500 mW
Time delay before availability≤ 300 ms
Interface
Interface typeIO-Link (available after activation via programming button until next reset)
Input/Output
Input/output type1 synchronization connection, bidirectional
0 Level0 ... 1 V
1 Level2.5 V ... UB
Input impedance> 22 kΩ
Output currentcurrent source < 2.5 mA
Pulse length≥ 1 ms with external control, low active
Synchronization frequency
Common mode operation≤ 82 Hz
Multiplex operation≤ 82 Hz / n , n = number of sensors , n ≤ 10
Output
Output type1 analog output 0 (4) ... 20 mA or
1 analog output 0 ... 10 V
Resolutioncurrent output: evaluation range [mm]/3200 but ≥ 0.35 mm
voltage output: evaluation range [mm]/4000 but ≥ 0.35 mm
Deviation of the characteristic curve≤ ± 1 % of full-scale value
Repeat accuracy≤ ± 0.1 % of full-scale value
Load impedancecurrent output: ≤ 500 Ohm
voltage output: ≥ 1000 Ohm
Temperature influence≤ ± 0.75 % of the end value (with temperature compensation) from 10 minutes after switching on the sensor ; 0.17 %/K (without temperature compensation)
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
EN 60947-5-7:2003
IEC 60947-5-7:2003
IEC 61131-9:2013
Approvals and certificates
UL approvalcULus Listed, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperaturecurrent output -25 ... 60 °C (-13 ... 140 °F)
voltage output -25 ... 70 °C (-13 ... 158 °F)
When fixing with one M18 nut, the temperature range for each begins with 0  °C (32 °F).
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typeConnector plug M8 x 1 , 4-pin
Degree of protectionIP67
Material
HousingPolycarbonate
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Installation positionany position
Mass13 g
Tightening torque, fastening screwswith M3 nuts max. 0.2 Nm
with M18 nuts max. 1 Nm
Dimensions
Height31 mm
Width21 mm
Length23 mm
Factory settings
Outputnear limit: 100 mm
far limit: 800 mm
Output mode: rising ramp
output type: 4 ... 20 mA
Beam widthwide

Classifications

SystemClasscode
ECLASS 13.027272803
ECLASS 12.027272803
ECLASS 11.027272803
ECLASS 10.0.127272803
ECLASS 9.027272803
ECLASS 8.027272803
ECLASS 5.127272803
ETIM 9.0EC001849
ETIM 8.0EC001849
ETIM 7.0EC001849
ETIM 6.0EC001849
ETIM 5.0EC001849
UNSPSC 12.141111960

Details: UC800-F77S-IU-IO-V31-P001

Product Documentation: UC800-F77S-IU-IO-V31-P001

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Commissioning instruction for UC*-F77*-IU* / Inbetriebnahmeanleitung für UC*-F77*-IU*ALLPDF440 KB
Manuals
Manual UC***-F77 Series Parameterization of Ultrasonic Sensors with IO-Link InterfaceENGPDF4224 KB

Design / Simulation: UC800-F77S-IU-IO-V31-P001

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1739 KB
CAE
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ63 KB

Software: UC800-F77S-IU-IO-V31-P001

Language Selection:
FrameworksRelease InfoFile TypeFile Size
PACTware 4.1 SP6 / PACTware 4.1 SP64.1.0.53ZIP43327 KB
PACTware 5.0 / PACTware 5.05.0.5.31ZIP44203 KB
Software Tools
Pepperl+Fuchs PACTware Connection Wizard (Add-In for parameterization software PACTware) / Pepperl+Fuchs PACTware Connection Wizard (Add-In für Parametriersoftware PACTware)1.0.0.3ZIP295 KB

Associated Products: UC800-F77S-IU-IO-V31-P001

Accessories

476.00  USD

Contact Us

Ethernet IO-Link module with 8 inputs/outputsfa
Female cordset single-ended M8 straight A-coded, 4-pin, PVC cable greyfa
Cordset M8 socket straight to M12 plug straight A-coded, 4-pin, PVC cable greyfa
Mounting aid for ML7 and ML8 series, Mounting bracketfa
Mounting aid for ML7 and ML8 series, Mounting bracketfa
EtherNet/IP IO-Link master with 8 inputs/outputsfa
682.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

PROFINET IO IO-Link master with 8 inputs/outputsfa
547.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Ethernet IO-Link module with 8 inputs/outputsfa
682.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

EtherNet/IP IO-Link master with 8 inputs/outputs, DIN rail, push-in connectorsfa
682.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

EtherNet/IP IO-Link master with 8 inputs/outputs, DIN rail, screw terminalfa
682.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

PROFINET IO IO-Link master with 8 inputs/outputs, DIN rail, push-in terminalsfa
682.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

PROFINET IO IO-Link master with 8 inputs/outputs, DIN rail, screw terminalfa
420.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

IO-Link master, supply via USB port or separate power supply, LED indicators, M12 plug for sensor connectionfa
USi-safety Sensor System

The USi-safety ultrasonic sensor system is breaking new ground for safety applications—whether in challenging, dusty environments or in outdoor areas.

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.