Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Sensing range | 200 ... 1500 mm | |
Adjustment range | 200 ... 1500 mm | |
Dead band | 0 ... 200 mm | |
Standard target plate | 20 mm x 20 mm | |
Transducer frequency | approx. 200 kHz | |
Nominal ratings | ||
Time delay before availability | 250 ms | |
Limit data | ||
Permissible cable length | max. 300 m | |
Indicators/operating means | ||
LED green | Power on | |
LED yellow 1 | solid: switching state switch output 1 flashing: misadjustment |
|
LED yellow 2 | solid: switching state switch output 2 flashing: misadjustment |
|
Electrical specifications | ||
Rated operating voltage | 24 V DC | |
Operating voltage | 12 ... 30 V (including ripple) In supply voltage interval 12 ... 20 V sensitivity reduced to 20% ... 0% |
|
Ripple | ≤ 10 % | |
No-load supply current | ≤ 60 mA | |
Input | ||
Input type | 1 program input Teach-In of Smin |
|
Input voltage | ≤ Operating voltage | |
Level | low level : 0 ... 3 V (Teach-In active) high level : ≥ 15 V (Teach-In inactive) |
|
Pulse length | ≥ 150 ms | |
Output | ||
Output type | 2 switch outputs PNP, NO | |
Rated operating current | 150 mA , short-circuit/overload protected | |
Default setting | Switching distance "full", Smax: 250 mm Switching distance "empty", Smin: 1400 mm Switching hysteresis "full", HSmax: 50 mm Switching hysteresis "empty", HSmin: 100 mm average value "full", MSmax: 20 average value "empty", MSmin: 110 |
|
Voltage drop | ≤ 3 V | |
Switch-on delay | 110 ms | |
Repeat accuracy | ± 2 mm | |
Off-state current | 0.01 mA | |
Temperature influence | ≤ ± 1.5 % | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN IEC 60947-5-2:2020 IEC 60947-5-2:2019 |
|
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Shock resistance | 30 g , 11 ms period | |
Vibration resistance | 10 ... 55 Hz , Amplitude ± 1 mm | |
Mechanical specifications | ||
Connection type | Connector plug M12 x 1 , 5-pin | |
Degree of protection | IP65 | |
Material | ||
Housing | PBT | |
Transducer | epoxy resin/hollow glass sphere mixture; polyurethane foam | |
Installation position | any position | |
Mass | 500 g | |
Dimensions | ||
Height | 30 mm | |
Width | 125 mm | |
Length | 64.4 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27272803 |
ECLASS 12.0 | 27272803 |
ECLASS 11.0 | 27272803 |
ECLASS 10.0.1 | 27272803 |
ECLASS 9.0 | 27272803 |
ECLASS 8.0 | 27272803 |
ECLASS 5.1 | 27272803 |
ETIM 9.0 | EC001849 |
ETIM 8.0 | EC001849 |
ETIM 7.0 | EC001849 |
ETIM 6.0 | EC001849 |
ETIM 5.0 | EC001849 |
UNSPSC 12.1 | 41111960 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 404 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 383 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-2140183-0 / UL-CA-2133680-0 | ALL | 546 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2941B | ALL | 47 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5472 | ALL | 40 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|