Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product UC10000-F260-UE9R2
Not available for purchase
Not available for purchase

Ultrasonic sensor UC10000-F260-UE9R2

UC10000-F260-UE9R2
  • Large sensing range
  • Adjustable Bracket
  • Programmable by means of Interface (see accessories) and SONPROG
  • 1 analog output, 0-10 V voltage source
  • 2 switch outputs
  • Synchronization options
  • Temperature compensation

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UC10000-F260-UE9R2

Product Description
Single head system
General specifications
Sensing range800 ... 10000 mm
Adjustment range800 ... 10000 mm
Dead band0 ... 800 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 60 kHz
Nominal ratings
Time delay before availability280 ms
Limit data
Permissible cable lengthmax. 300 m
Indicators/operating means
LED yellowsolid: switching state switch output
flashing: misadjustment
Electrical specifications
Rated operating voltage24 V DC
Operating voltage15 ... 30 V (including ripple)
In supply voltage interval 15 ... 20 V sensitivity reduced to 20% ... 0%
Ripple≤ 10 %
No-load supply current≤ 75 mA
Input/Output
Input/output type1 synchronization connection, bidirectional
0 Level≤ 3 V
1 Level15 ... 30 V
Input impedancetyp. 0.9 kΩ
Number of sensorsmax. 10
Switching output
Output type2 switch outputs PNP, NC
Repeat accuracy± 15 mm
Operating current150 mA , short-circuit/overload protected
Voltage drop≤ 3 V
Switch-on delay800 ms
Analog output
Output type1 voltage output: 0 ... 10 V rising ramp  
Default setting800 ... 10000 mm
Linearity error≤ 1.5 %
Load resistor> 2 kΩ
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007+A1:2012
IEC 60947-5-2:2007 + A1:2012
EN 60947-5-7:2003
IEC 60947-5-7:2003
Approvals and certificates
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Shock resistance30 g , 11 ms period
Vibration resistance10 ... 55 Hz , Amplitude ± 1 mm
Mechanical specifications
Connection typescrew terminals , PG 13.5 cable gland
Degree of protectionIP65
Material
HousingUP 1225 SF/R8
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Installation positionany position
Mass1800 g
Dimensions
Depth112 mm
Diameter160 mm

Classifications

SystemClasscode
ECLASS 13.027272803
ECLASS 12.027272803
ECLASS 11.027272803
ECLASS 10.0.127272803
ECLASS 9.027272803
ECLASS 8.027272803
ECLASS 5.127272803
ETIM 9.0EC001849
ETIM 8.0EC001849
ETIM 7.0EC001849
ETIM 6.0EC001849
ETIM 5.0EC001849
UNSPSC 12.141111960

Details: UC10000-F260-UE9R2

Informative Literature: UC10000-F260-UE9R2

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Fill Level Monitoring in Gravel SilosENGPDF842 KB
Application Report - Ultrasonic Technology - Collision Protection for Harbor CranesENGPDF1732 KB
Application Report - Ultrasonic Technology - Wood Supply for Combined Heat and Power PlantsENGPDF969 KB

Product Documentation: UC10000-F260-UE9R2

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF597 KB

Design / Simulation: UC10000-F260-UE9R2

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP229 KB
CAD Portal / CAD PortalALLLINK---

Approvals: UC10000-F260-UE9R2

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA CSA Ordinary Location1007121ALLPDF198 KB
Canada USA UL Ordinary LocationE87056ALLLINK---

Associated Products: UC10000-F260-UE9R2

Accessories
Male cordset single-ended M12 straight A-coded, 5-pin, PVC cable greyfa
USi-safety Sensor System

The USi-safety ultrasonic sensor system is breaking new ground for safety applications—whether in challenging, dusty environments or in outdoor areas.

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.