Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Reflex ultrasonic sensor UBR400-F77-E3-V31

UBR400-F77-E3-V31
  • Miniature design
  • Program input
  • Degree of protection IP67
  • Switching status indicator, yellow LED

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UBR400-F77-E3-V31

Product Description
Reflex ultrasonic sensor
General specifications
Sensing range0 ... 400 mm
Adjustment range53 ... 400 mm
Standard target plate20 mm x 20 mm
Transducer frequencyapprox. 300 kHz
Response delay≤ 75 ms
Limit data
Permissible cable lengthmax. 300 m
Indicators/operating means
LED yellowswitching state and flashing: Teach-In
Electrical specifications
Rated operating voltage24 V DC
Operating voltage20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %
No-load supply current≤ 20 mA
Time delay before availability≤ 150 ms
Input
Input type1 program input
Levellow level : 0 ... 0.7 V (Teach-In active)
high level : UB or open input (Teach-In inactive)
Input impedance16 kΩ
Pulse length≥ 3 s
Output
Output type1 switch output PNP , NC contact
Rated operating current200 mA , short-circuit/overload protected
Voltage drop≤ 2 V
Switching frequency  5 Hz
Off-state current≤ 0.01 mA
Temperature influence0.17 %/K
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
Approvals and certificates
UL approvalcULus Listed, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Shock resistance30 g , 11 ms period
Vibration resistance10 ... 55 Hz , Amplitude ± 1 mm
Mechanical specifications
Connection typeM8 x 1 connector , 4-pin
Degree of protectionIP67
Material
HousingPolycarbonate
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Installation positionany position
Mass10 g
Tightening torque, fastening screwsmax. 0.2 Nm
Dimensions
Height31 mm
Width12 mm
Length23 mm
Factory settings
Outputreflector distance 400 mm

Classifications

SystemClasscode
ECLASS 13.027272802
ECLASS 12.027272802
ECLASS 11.027272802
ECLASS 10.0.127272802
ECLASS 9.027272802
ECLASS 8.027272802
ECLASS 5.127272802
ETIM 9.0EC001848
ETIM 8.0EC001848
ETIM 7.0EC001848
ETIM 6.0EC001848
ETIM 5.0EC001849
UNSPSC 12.141111960

Details: UBR400-F77-E3-V31

Function

The ultrasonic sensor works like a retroreflective sensor. It transmits ultrasonic packages in quick succession and responds to their reflection off a reference object at a defined distance.

The distance T to the reference object can be taught in. The sensor has a switching output. The output switches when the sensor either no longer receives the echo from its reflector or no longer receives it as the first echo.

Product Documentation: UBR400-F77-E3-V31

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Commissioning instruction for ultrasonic sensor series UBR-F77 with switiching outpur / Inbetriebnahmeanleitung für Ultraschallsensor-Serie UBR-F77 mit SchaltausgangALLPDF282 KB
Safety and Security Documentation
Instruction manualENGPDF150 KB

Design / Simulation: UBR400-F77-E3-V31

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP68 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ64 KB

Approvals: UBR400-F77-E3-V31

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-2140030-0 / UL-CA-2133555-0ALLPDF546 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2942BALLPDF48 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5473ALLPDF41 KB

Associated Products: UBR400-F77-E3-V31

Accessories
Mounting aid for ML7 and ML8 series, Mounting bracketfa
Female cordset single-ended M8 straight A-coded, 4-pin, PVC cable greyfa
15.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M8 angled A-coded, 4-pin, PVC cable greyfa
Programming unit for ultrasonic sensors with two 4-pin M8 connectors, Programming unit for ultrasonic sensors of the UB*-F77* series, Simple, temporary integration into the sensor supply line using M8 plug cofa
USi-safety Sensor System

The USi-safety ultrasonic sensor system is breaking new ground for safety applications—whether in challenging, dusty environments or in outdoor areas.

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.