Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Ultrasonic sensor UC1000-18GM90A-E2-IO-V1

UC1000-18GM90A-E2-IO-V1
  • IO-Link interface for service and process data
  • Switching output
  • Temperature compensation

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UC1000-18GM90A-E2-IO-V1

Product Description
Single head system
General specifications
Sensing range100 ... 1000 mm
Adjustment range110 ... 1000 mm
Dead band0 ... 100 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 200 kHz
Response delayapprox. 100 ms
Resolution1 mm
Linearitylateral
Nominal ratings
Linearity error≤ ± 2 mm
Temperature drift≤ ± 2.5 %
Time delay before availability≤ 120 ms
Limit data
Permissible cable lengthmax. 20 m
Indicators/operating means
LED greenflashes: IO-Link ON
LED yellowon: object within measuring range
Electrical specifications
Rated operating voltage24 V DC
Operating voltage12 ... 30 V DC (including ripple)
Ripple≤ 10 %
No-load supply current≤ 50 mA
Interface
Interface typeIO-Link
Switching output
Output type1 switch output PNP, NO (SIO mode)
Operating current≤ 200 mA , short-circuit/overload protected
Switching frequency5 Hz
Voltage drop≤ 2 V
Off-state current≤ 0.01 mA
Switch-on delay≤ 100 ms
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
Approvals and certificates
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Shock resistance30 g , 11 ms period
Vibration resistance10 ... 55 Hz , Amplitude ± 1 mm
Mechanical specifications
Connection typeConnector plug M12 x 1 , 4-pin
Degree of protectionIP67
Material
Housingbrass, nickel-plated
Transducerepoxy resin/hollow glass sphere mixture; foam polyurethane, cover PBT
Installation positionany position
Mass90 g
Dimensions
Length90 mm
Diameter18 mm
Mountingmax. tightening torque: : 60 Nm

Classifications

SystemClasscode
ECLASS 13.027272803
ECLASS 12.027272803
ECLASS 11.027272803
ECLASS 10.0.127272803
ECLASS 9.027272803
ECLASS 8.027272803
ECLASS 5.127272803
ETIM 9.0EC001849
ETIM 8.0EC001849
ETIM 7.0EC001849
ETIM 6.0EC001849
ETIM 5.0EC001849
UNSPSC 12.141111960

Details: UC1000-18GM90A-E2-IO-V1

Function

This ultrasonic sensor is a contactless distance sensor based on the echo run time principle. It is suitable for the detection of solid, liquid or powder sound-reflecting objects.

The IO-Link interface makes it ideally suited to applications in which the consistent communication of process, parameter and diagnostic data through to sensor level plays an important role.

Product Documentation: UC1000-18GM90A-E2-IO-V1

Language Selection:
Product informationLanguageFile TypeFile Size
Installation and user instructions for offline parameterization of IO-Link sensorsENGPDF1788 KB
Brief Instructions
Instruction leaflet / BeipackzettelALLPDF533 KB

Design / Simulation: UC1000-18GM90A-E2-IO-V1

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP46 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ61 KB

Approvals: UC1000-18GM90A-E2-IO-V1

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2946BALLPDF47 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5477ALLPDF40 KB

Software: UC1000-18GM90A-E2-IO-V1

Language Selection:
Device Description Files/DriversRelease InfoFile TypeFile Size
IODD for IODD-Standard 1.0.1 / IODD für IODD-Standard 1.0.1V1.12ZIP88 KB
Software Tools
IO-Link Offline Parameterization Tool / IO-Link Offline-ParametriertoolV1.00.006 / 2022-07-10ZIP96138 KB

Associated Products: UC1000-18GM90A-E2-IO-V1

Accessories

13.00  USD

Contact Us

Mounting flange, 18 mmfa

30.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Universal mounting bracket for cylindrical sensors with a diameter of 5 ... 30 mmfa

476.00  USD

Contact Us

Ethernet IO-Link module with 8 inputs/outputsfa
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa
14.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Plastic mounting adapter, 18 mmfa
Ultrasonic -deflector, Clamp mounting, 90° sound deflection for difficult installation circumstances, Universal Orientationfa
15.00  USD

Contact Us

Female cordset single-ended M12 straight A-coded, 4-pin, PVC cable greyfa
Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa
16.00  USD

Contact Us

Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa
EtherNet/IP IO-Link master with 8 inputs/outputsfa
682.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

PROFINET IO IO-Link master with 8 inputs/outputsfa
547.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Ethernet IO-Link module with 8 inputs/outputsfa
682.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

EtherNet/IP IO-Link master with 8 inputs/outputs, DIN rail, push-in connectorsfa
682.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

EtherNet/IP IO-Link master with 8 inputs/outputs, DIN rail, screw terminalfa
682.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

PROFINET IO IO-Link master with 8 inputs/outputs, DIN rail, push-in terminalsfa
682.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

PROFINET IO IO-Link master with 8 inputs/outputs, DIN rail, screw terminalfa
420.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

IO-Link master, supply via USB port or separate power supply, LED indicators, M12 plug for sensor connectionfa
USi-safety Sensor System

The USi-safety ultrasonic sensor system is breaking new ground for safety applications—whether in challenging, dusty environments or in outdoor areas.

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.