Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Single head system |
General specifications | ||
---|---|---|
Sensing range | 30 ... 250 mm | |
Adjustment range | 50 ... 250 mm | |
Dead band | 0 ... 30 mm | |
Standard target plate | 100 mm x 100 mm | |
Transducer frequency | approx. 310 kHz | |
Response delay | approx. 50 ms | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC , ripple 10 %SS | |
No-load supply current | ≤ 30 mA | |
Input | ||
Input type | 1 program input lower evaluation limit A1: -UB ... +1 V, upper evaluation limit A2: +4 V ... +UB input impedance: > 4.7 kΩ, pulse duration: ≥ 1 s |
|
Output | ||
Output type | 1 analog output 4 ... 20 mA | |
Resolution | 0.17 mm |
|
Deviation of the characteristic curve | ± 1 % of full-scale value | |
Repeat accuracy | ± 0.5 % of full-scale value | |
Load impedance | 0 ... 300 Ω at UB > 10 V; 0 ... 500 Ω at UB > 15 V |
|
Temperature influence | ± 1.5 % of full-scale value | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN IEC 60947-5-2:2020 IEC 60947-5-2:2019 EN 60947-5-7:2003 IEC 60947-5-7:2003 |
|
Approvals and certificates | ||
UL approval | cULus Listed, Class 2 Power Source | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | Connector plug M12 x 1 , 4-pin | |
Degree of protection | IP68 / IP69K | |
Material | ||
Housing | Stainless steel 1.4404 / AISI 316L O-ring for cover seal: Viton |
|
Transducer | PTFE (diaphragm surface) | |
Mass | 35 g | |
Dimensions | ||
Length | 70 mm | |
Diameter | 12 mm | |
Factory settings | ||
Output | evaluation limit A1: 50 mm evaluation limit A2: 250 mm output function: rising ramp |
System | Classcode |
---|---|
ECLASS 13.0 | 27272803 |
ECLASS 12.0 | 27272803 |
ECLASS 11.0 | 27272803 |
ECLASS 10.0.1 | 27272803 |
ECLASS 9.0 | 27272803 |
ECLASS 8.0 | 27272803 |
ECLASS 5.1 | 27272803 |
ETIM 9.0 | EC001849 |
ETIM 8.0 | EC001849 |
ETIM 7.0 | EC001849 |
ETIM 6.0 | EC001849 |
ETIM 5.0 | EC001849 |
UNSPSC 12.1 | 41111960 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 600 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 150 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 270 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
EPLAN macro EDZ / EPLAN Makro EDZ | ALL | EDZ | 61 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0530C | ALL | 46 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5419 | ALL | 40 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|