Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Single head system |
General specifications | ||
---|---|---|
Sensing range | 35 ... 300 mm | |
Adjustment range | 50 ... 300 mm | |
Dead band | 0 ... 35 mm | |
Standard target plate | 100 mm x 100 mm | |
Transducer frequency | approx. 390 kHz | |
Response delay | approx. 50 ms | |
Indicators/operating means | ||
LED green | Power on | |
LED yellow | indication of the switching state flashing: program function object detected |
|
LED red | solid red: Error red, flashing: program function, object not detected |
|
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC , ripple 10 %SS | |
No-load supply current | ≤ 20 mA | |
Input | ||
Input type | 1 program input operating distance 1: -UB ... +1 V, operating distance 2: +6 V ... +UB input impedance: > 4,7 kΩ program pulse: ≥ 1 s |
|
Output | ||
Output type | 1 switching output E5, PNP NO/NC, programmable | |
Rated operating current | 200 mA , short-circuit/overload protected | |
Default setting | Switch point A1: 50 mm Switch point A2: 300 mm | |
Voltage drop | ≤ 3 V | |
Repeat accuracy | ≤ 1 % | |
Switching frequency | ≤ 13 Hz | |
Range hysteresis | 1 % of the set operating distance | |
Temperature influence | ± 1.5 % of full-scale value | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN IEC 60947-5-2:2020 IEC 60947-5-2:2019 |
|
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
UN/ECE Regulation No. 10 (E1) | Type-approval number: 10R-058090 | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | Connector plug M12 x 1 , 4-pin | |
Degree of protection | IP67 | |
Material | ||
Housing | brass, nickel-plated | |
Transducer | epoxy resin/hollow glass sphere mixture; foam polyurethane, cover PBT | |
Mass | 31 g | |
Dimensions | ||
Length | 51 mm | |
Diameter | 18 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27272803 |
ECLASS 12.0 | 27272803 |
ECLASS 11.0 | 27272803 |
ECLASS 10.0.1 | 27272803 |
ECLASS 9.0 | 27272803 |
ECLASS 8.0 | 27272803 |
ECLASS 5.1 | 27272803 |
ETIM 9.0 | EC001849 |
ETIM 8.0 | EC001849 |
ETIM 7.0 | EC001849 |
ETIM 6.0 | EC001849 |
ETIM 5.0 | EC001849 |
UNSPSC 12.1 | 41111960 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 780 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 150 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 224 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
EPLAN macro EDZ / EPLAN Makro EDZ | ALL | EDZ | 64 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
UNECE KBA E1 | 10R-058090 | ALL | 724 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3519A | ALL | 47 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5506 | ALL | 40 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|