Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Reflex ultrasonic sensor |
General specifications | ||
---|---|---|
Sensing range | 0 ... 400 mm | |
Adjustment range | 53 ... 400 mm | |
Standard target plate | 20 mm x 20 mm | |
Transducer frequency | approx. 300 kHz | |
Nominal ratings | ||
Time delay before availability | ≤ 150 ms | |
Limit data | ||
Permissible cable length | max. 300 m | |
Indicators/operating means | ||
LED yellow | switching state and flashing: Teach-In | |
Electrical specifications | ||
Rated operating voltage | 24 V DC | |
Operating voltage | 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 % | |
No-load supply current | ≤ 20 mA | |
Input | ||
Input type | 1 program input | |
Level | low level : 0 ... 0.7 V (Teach-In active) high level : UB or open input (Teach-In inactive) |
|
Input impedance | 16 kΩ | |
Pulse length | ≥ 3 s | |
Output | ||
Output type | 1 switch output PNP, NO | |
Rated operating current | 200 mA , short-circuit/overload protected | |
Voltage drop | ≤ 2 V | |
Switch-on delay | ≤ 50 ms | |
Switching frequency | 10 Hz | |
Off-state current | ≤ 0.01 mA | |
Temperature influence | + 0.17 %/K | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007+A1:2012 IEC 60947-5-2:2007 + A1:2012 |
|
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Shock resistance | 30 g , 11 ms period | |
Vibration resistance | 10 ... 55 Hz , Amplitude ± 1 mm | |
Mechanical specifications | ||
Connection type | M8 x 1 connector , 4-pin | |
Degree of protection | IP67 | |
Material | ||
Housing | Polycarbonate | |
Transducer | epoxy resin/hollow glass sphere mixture; polyurethane foam | |
Installation position | any position | |
Mass | 10 g | |
Tightening torque, fastening screws | max. 0.2 Nm | |
Dimensions | ||
Height | 31 mm | |
Width | 12 mm | |
Length | 23 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27272802 |
ECLASS 12.0 | 27272802 |
ECLASS 11.0 | 27272802 |
ECLASS 10.0.1 | 27272802 |
ECLASS 9.0 | 27272802 |
ECLASS 8.0 | 27272802 |
ECLASS 5.1 | 27272802 |
ETIM 9.0 | EC001848 |
ETIM 8.0 | EC001848 |
ETIM 7.0 | EC001848 |
ETIM 6.0 | EC001848 |
ETIM 5.0 | EC001849 |
UNSPSC 12.1 | 41111960 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Commissioning instruction for ultrasonic sensor series UBR-F77 with switiching outpur / Inbetriebnahmeanleitung für Ultraschallsensor-Serie UBR-F77 mit Schaltausgang | ALL | 282 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-2140030-0 / UL-CA-2133555-0 | ALL | 546 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|