Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Ultrasonic sensor UC4000-L2M-U-T-2M

UC4000-L2M-U-T-2M
  • Extended temperature range
  • Cable connection
  • Rugged metal base
  • Sensor head bidirectional and rotatable
  • Function indicators visible from all directions
  • Selectable sound lobe width
  • Programmable

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UC4000-L2M-U-T-2M

Product Description
Single head system
General specifications
Sensing range200 ... 4000 mm
Adjustment range240 ... 4000 mm
Dead band0 ... 200 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 85 kHz
Nominal ratings
Response delayminimum: 110 ms
factory setting: 615 ms
Time delay before availability≤ 1600 ms
Indicators/operating means
LED greenOperating display
LED yellowobject in evaluation range
LED rederror
Electrical specifications
Operating voltage12 ... 30 V DC , ripple 10 %SS
No-load supply current≤ 50 mA
Interface
Interface typeSerial interface (programming adapter required)
9600 BPS, no parity, 8 data bits, 1 stop bit
Input/Output
Input/output type1 synchronization connection, bidirectional
0 Level0 ... 1 V
1 Level4 V ... UB
Input impedance> 12 kΩ
Output current< 12 mA
Pulse length0.5 ... 300 ms (level 1)
Pulse interval≥ 62.5 ms (level 0)
Synchronization frequency
Common mode operation≤ 16 Hz
Multiplex operation≤ 17 Hz / n , n = number of sensors , n ≤ 10
(factory setting: n = 5 )
Input
Input type1 program input
Level (evaluation limit 1)0 ... 1 V
Level (evaluation limit 2)4 V ... UB
Input impedance> 12 kΩ
Pulse length2 ... 10 s
Output
Output type1 analog output 0 ... 10 V
Resolutionevaluation range [mm]/4000, but ≥ 0.4 mm
Deviation of the characteristic curve≤ 0.2 % of full-scale value
Repeat accuracy≤ 0.1 % of full-scale value
Load impedance≥ 500 Ohm
Temperature influence≤ 1.5 % of full-scale value
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
EN 60947-5-7:2003
IEC 60947-5-7:2003
Approvals and certificates
UL approvalcULus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typecable , 5-pin
Degree of protectionIP67
Material
HousingPA-GF35
CablePUR
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Cable
Sheath diameter7.25 mm
Bending radius> 37.3 mm , fixed
> 74.7 mm , moving
Core cross section5 x 0.82 mm2
Length2 m
Mass355 g
Dimensions
Height40 mm
Width40 mm
Length40 mm
Factory settings
Outputnear limit: 240 mm
far limit: 4000 mm
Output mode: rising ramp
Beam widthwide
Evaluation procedurelow-pass behavior
General information
Supplementary informationSwitch settings of the external programming adapter:
"output load": pull-down
"output logic": noninv

Classifications

SystemClasscode
ECLASS 13.027272803
ECLASS 12.027272803
ECLASS 11.027272803
ECLASS 10.0.127272803
ECLASS 9.027272803
ECLASS 8.027272803
ECLASS 5.127272803
ETIM 9.0EC001849
ETIM 8.0EC001849
ETIM 7.0EC001849
ETIM 6.0EC001849
ETIM 5.0EC001849
UNSPSC 12.141111960

Details: UC4000-L2M-U-T-2M

Informative Literature: UC4000-L2M-U-T-2M

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Rugged Collision Protection for Cleaning RobotsENGPDF313 KB
Application Report - Ultrasonic Technology - Lighting Control System for Cold StorageENGPDF1010 KB
Application Report - Ultrasonic Technology - Reliable Web Tension MonitoringENGPDF811 KB

Product Documentation: UC4000-L2M-U-T-2M

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Commissioning instruction UC*-L2*IU* / Inbetriebnahmeanleitung UC*-L2*IU*ALLPDF457 KB

Design / Simulation: UC4000-L2M-U-T-2M

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1553 KB
CAD Portal / CAD PortalALLLINK---

Approvals: UC4000-L2M-U-T-2M

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-2153066-0 / UL-CA-2144586-0ALLPDF546 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-4225AALLPDF47 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5521ALLPDF40 KB

Software: UC4000-L2M-U-T-2M

Language Selection:
FrameworksRelease InfoFile TypeFile Size
PACTware 4.1 SP6 / PACTware 4.1 SP64.1.0.53ZIP43327 KB
PACTware 5.0 / PACTware 5.05.0.5.31ZIP44203 KB
Device Description Files/Drivers
DTM for L2 and UMC3000 devices / DTM für Geräte der Serien L2 und UMC30001.3.0.0 / 30-07-2022ZIP5005 KB

Associated Products: UC4000-L2M-U-T-2M

Accessories

44.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Male cordset, M12, 5-pin, PUR cable with WAGO terminalsfa
Programming adapter, USB 2.0 interface, Simple insertion in the sensor connection leadfa
USi-safety Sensor System

The USi-safety ultrasonic sensor system is breaking new ground for safety applications—whether in challenging, dusty environments or in outdoor areas.

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.