Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Sensing range | 20 ... 60 mm , optimal distance: 45 mm | |
Transducer frequency | 395 kHz | |
Indicators/operating means | ||
LED green | indication: single sheet detected | |
LED yellow | indication: no sheet detected (Air) | |
LED red | indication: double sheet detected | |
Electrical specifications | ||
Operating voltage | 18 ... 30 V DC , ripple 10 %SS | |
No-load supply current | < 80 mA | |
Time delay before availability | < 500 ms | |
Input | ||
Input type | Function input 0-level: -UB ... -UB + 1V 1-level: +UB - 1 V ... +UB |
|
Pulse length | ≥ 100 ms | |
Impedance | ≥ 4 kΩ | |
Output | ||
Output type | 3 switch outputs PNP, NC | |
Rated operating current | 3 x 100 mA , short-circuit/overload protected | |
Voltage drop | ≤ 2 V | |
Switch-on delay | approx. 3 ms | |
Switch-off delay | approx. 3 ms | |
Pulse extension | min. 120 ms programmable | |
Standard conformity | ||
Standards | IEC / EN 60947-5-2:2004 C-UL listed: 57M3, IND CONT. EQ., "Powered by Class 2 Power Source" | |
Ambient conditions | ||
Ambient temperature | 0 ... 60 °C (32 ... 140 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | 5 m, PVC cable 0.14 mm2 | |
Material | ||
Housing | nickel plated brass; plastic components: PBT | |
Transducer | epoxy resin/hollow glass sphere mixture; polyurethane foam | |
Mass | 150 g | |
Dimensions | ||
Length | 74 mm | |
Diameter | 18 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27272801 |
ECLASS 12.0 | 27272801 |
ECLASS 11.0 | 27272801 |
ECLASS 10.0.1 | 27272801 |
ECLASS 9.0 | 27272801 |
ECLASS 8.0 | 27272801 |
ECLASS 5.1 | 27272801 |
ETIM 9.0 | EC001847 |
ETIM 8.0 | EC001847 |
ETIM 7.0 | EC001847 |
ETIM 6.0 | EC001847 |
ETIM 5.0 | EC001847 |
UNSPSC 12.1 | 41111960 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 182 KB | |
Manuals | |||
Instruction Manual UDC-18GMA-400-3E3-Y183731 | ENG | 498 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|