Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Label sensor ULB-18GM50-255-2E1

ULB-18GM50-255-2E1
  • Ultrasonic system for detection of labels and carrier materials.
  • Short version
  • Insensitive to printing, colors, and shining surfaces
  • Automatic compensation of the operating point with slowly changing ambient condition
  • Very high processing speeds are possible.

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ULB-18GM50-255-2E1

General specifications
Sensing range20 ... 60 mm , optimal distance: 45 mm
Transducer frequency255 kHz
Indicators/operating means
LED greenDisplay: readiness
LED yellowindication: label detected
LED redDisplay: error
Electrical specifications
Operating voltage18 ... 30 V DC , ripple 10 %SS
No-load supply current< 60 mA
Time delay before availability< 500 ms
Input
Input typeTeach-In input
0-level: -UB ... -UB + 1V
1-level: +UB - 1 V ... +UB
Pulse length≥ 500 ms
Impedance≥ 10 kΩ
Output
Output type2 switch outputs NPN, NC
Rated operating current2 x 100 mA , short-circuit/overload protected
Voltage drop≤ 3 V
Switch-on delay≤ 600 µs
Switch-off delay≤ 600 µs
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
Approvals and certificates
UL approvalC-UL listed: 57M3, IND CONT. EQ., "Powered by Class 2 Power Source"
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature0 ... 60 °C (32 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Connection typecable PVC , 2 m
Core cross section0.14 mm2
Degree of protectionIP67
Material
Housingnickel plated brass; plastic components: PBT
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Mass150 g
Dimensions
Length53 mm
Diameter18 mm

Classifications

SystemClasscode
ECLASS 13.027272801
ECLASS 12.027272801
ECLASS 11.027272801
ECLASS 10.0.127272801
ECLASS 9.027272801
ECLASS 8.027272801
ECLASS 5.127272801
ETIM 9.0EC001847
ETIM 8.0EC001847
ETIM 7.0EC001847
ETIM 6.0EC001847
ETIM 5.0EC001847
UNSPSC 12.141111960

Details: ULB-18GM50-255-2E1

Product Documentation: ULB-18GM50-255-2E1

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF198 KB
Safety and Security Documentation
Instruction manualENGPDF150 KB

Design / Simulation: ULB-18GM50-255-2E1

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP20 KB
CAD 3-D additional / CAD 3-D additionalALLSTP38 KB
CAD Portal / CAD PortalALLLINK---

Approvals: ULB-18GM50-255-2E1

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2950BALLPDF47 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5481ALLPDF40 KB

Associated Products: ULB-18GM50-255-2E1

Accessories
49.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting bracket for double sheet monitorfa
Ultrasonic -deflector, Clamp mounting, 90° sound deflection for difficult installation circumstances, Universal Orientationfa
Plastic nuts with centering ring for the vibration-free mounting of cylindrical sensors, For insulated mountingfa

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.