Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Sensing range | 20 ... 60 mm , optimal distance: 45 mm | |
Transducer frequency | 255 kHz | |
Indicators/operating means | ||
LED green | Display: readiness | |
LED yellow | Display: splice detected | |
LED red | indication: no sheet detected (Air) | |
Electrical specifications | ||
Operating voltage | 18 ... 30 V DC , ripple 10 %SS | |
No-load supply current | < 60 mA | |
Time delay before availability | < 500 ms | |
Input | ||
Input type | Teach-In input 0-level: -UB ... -UB + 1V 1-level: +UB - 1 V ... +UB |
|
Pulse length | ≥ 500 ms | |
Impedance | ≥ 10 kΩ | |
Output | ||
Output type | 2 switch outputs PNP, NC | |
Rated operating current | 2 x 100 mA , short-circuit/overload protected | |
Voltage drop | ≤ 3 V | |
Switch-on delay | ≤ 600 µs | |
Switch-off delay | ≤ 600 µs | |
Pulse extension | ≥ 120 ms programmable | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN IEC 60947-5-2:2020 IEC 60947-5-2:2019 |
|
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | 0 ... 60 °C (32 ... 140 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Connection type | cable PVC , 2 m | |
Core cross section | 0.14 mm2 | |
Degree of protection | IP67 | |
Material | ||
Housing | nickel plated brass; plastic components: PBT | |
Transducer | epoxy resin/hollow glass sphere mixture; polyurethane foam | |
Mass | 150 g | |
Dimensions | ||
Length | 53 mm | |
Diameter | 18 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27272801 |
ECLASS 12.0 | 27272801 |
ECLASS 11.0 | 27272801 |
ECLASS 10.0.1 | 27272801 |
ECLASS 9.0 | 27272801 |
ECLASS 8.0 | 27272801 |
ECLASS 5.1 | 27272801 |
ETIM 9.0 | EC001847 |
ETIM 8.0 | EC001847 |
ETIM 7.0 | EC001847 |
ETIM 6.0 | EC001847 |
ETIM 5.0 | EC001847 |
UNSPSC 12.1 | 41111960 |
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Reliable Detection for an Uninterrupted Packaging Process | ENG | 155 KB |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 191 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 150 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 20 KB |
CAD 3-D additional / CAD 3-D additional | ALL | STP | 38 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-7232 | ALL | 157 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-7233 | ALL | 155 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|