Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Splice sensor UGB-18GM50-255-2E1-Y288454

UGB-18GM50-255-2E1-Y288454
  • Ultrasonic system for splice detection
  • Short version
  • Insensitive to printing, colors, and shining surfaces
  • Very high processing speeds are possible.
  • Especially suitable for splices with highly inhomogeneous materials, e.g., packaging paper.

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UGB-18GM50-255-2E1-Y288454

General specifications
Sensing range20 ... 60 mm , optimal distance: 45 mm
Transducer frequency255 kHz
Indicators/operating means
LED greenDisplay: readiness
LED yellowDisplay: splice detected
LED redindication: no sheet detected (Air)
Electrical specifications
Operating voltage18 ... 30 V DC , ripple 10 %SS
No-load supply current< 60 mA
Time delay before availability< 500 ms
Input
Input typeTeach-In input
0-level: -UB ... -UB + 1V
1-level: +UB - 1 V ... +UB
Pulse length≥ 500 ms
Impedance≥ 10 kΩ
Output
Output type2 switch outputs NPN, NC
Rated operating current2 x 100 mA , short-circuit/overload protected
Voltage drop≤ 3 V
Switch-on delay≤ 600 µs
Switch-off delay≤ 600 µs
Pulse extension≥ 120 ms programmable
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
Approvals and certificates
UL approvalcULus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature0 ... 60 °C (32 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Connection typecable PVC , 2 m
Core cross section0.14 mm2
Degree of protectionIP67
Material
Housingnickel plated brass; plastic components: PBT
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Mass150 g
Dimensions
Length53 mm
Diameter18 mm

Classifications

SystemClasscode
ECLASS 13.027272801
ECLASS 12.027272801
ECLASS 11.027272801
ECLASS 10.0.127272801
ECLASS 9.027272801
ECLASS 8.027272801
ECLASS 5.127272801
ETIM 9.0EC001847
ETIM 8.0EC001847
ETIM 7.0EC001847
ETIM 6.0EC001847
ETIM 5.0EC001847
UNSPSC 12.141111960

Details: UGB-18GM50-255-2E1-Y288454

Informative Literature: UGB-18GM50-255-2E1-Y288454

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Reliable Detection for an Uninterrupted Packaging ProcessENGPDF155 KB

Product Documentation: UGB-18GM50-255-2E1-Y288454

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF208 KB
Safety and Security Documentation
Instruction manualENGPDF150 KB

Approvals: UGB-18GM50-255-2E1-Y288454

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2815BALLPDF71 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5464ALLPDF64 KB

Associated Products: UGB-18GM50-255-2E1-Y288454

Accessories
49.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting bracket for double sheet monitorfa

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.