Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Laser alignment aid for cylindrical sensors with 18 mm threaded housing |
General specifications | ||
---|---|---|
Laser nominal ratings | ||
Note | LASER LIGHT DO NOT STARE INTO BEAM |
|
Laser class | 2 | |
Wave length | 650 nm | |
Beam divergence | < 1.5 mrad | |
Maximum optical power output | < 1 mW | |
Electrical specifications | ||
Operating voltage | 3 V DC battery: 2 AAA-size batteries (not included with delivery) |
|
Ambient conditions | ||
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Material | ||
Housing | PA 6 brass, nickel-plated |
|
Mass | 130 g | |
Dimensions | ||
Length | 65 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27273607 |
ECLASS 12.0 | 27273607 |
ECLASS 11.0 | 27273607 |
ECLASS 10.0.1 | 27273607 |
ECLASS 9.0 | 27273607 |
ECLASS 8.0 | 27279210 |
ECLASS 5.1 | 27279210 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 23153017 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 257 KB |