Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

By means of the surge protection barrier P-LB, the danger of subsequent coupling due to unfavourable wiring is largely averted. The device and the surge protection form an electrical and mechanical unit. The spatial isolation in the switch cabinet is thus guaranteed on an unequivocal, permanent and industry-compliant basis. Only the leads of the field side and the control side must be spatially isolated from each other. This spatial isolation is already prescribed according to the intrinsically safe switch cabinet wiring. P-LB mounting in cabinets: simply plug into K-System modules.

Model numbers: P-LB-1…, P-LB-2…


Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.