Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Separation Wall M-LB-4800

M-LB-4800
  • For surge protection system M-LB-4000
  • Isolation acc. to IEC 60079-11
  • Color blue
  • DIN rail mountable

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  M-LB-4800

Ambient conditions
Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
Storage temperature-40 ... 80 °C (-40 ... 176 °F)
Relative humiditymax. 95 % , without condensation
Mechanical specifications
Material
HousingPolyamide PA 6.6
Massapprox. 28 g
Dimensions2.5 x 122 x 70 mm (0.1 x 4.8 x 2.8 inch) (W x H x D)
Height122 mm
Width2.5 mm
Depth70 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027171202
ECLASS 12.027171202
ECLASS 11.027130805
ECLASS 10.0.127130805
ECLASS 9.027130805
ECLASS 8.027130805
ECLASS 5.127130801
ETIM 9.0EC000941
ETIM 8.0EC000941
ETIM 7.0EC000941
ETIM 6.0EC000941
ETIM 5.0EC000941
UNSPSC 12.139121610

Details: M-LB-4800

Function

The component is mounted on the DIN mounting rail between the surge protection barriers to ensure a separation distance of 50 mm between the intrinsically safe circuits and the non-intrinsically safe circuits.

The component is mounted on a 35 mm DIN mounting rail according to EN 60715.

Product Documentation: M-LB-4800

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF7042 KB
Safety and Security Documentation
Functional Safety ManualENGPDF1990 KB

Design / Simulation: M-LB-4800

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP162 KB
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ116 KB

Associated Products: M-LB-4800

Accessory of
Surge protection for 2 signal lines, Nominal voltage 24 V, Surge protection barrier for non-grounded signal lines, Max. surge current (8/20 µs) 20 kA, Uninterruptable operation (auto reset), Status indication, Modular design, pluggable, Up to SIL 3 acc. to IEC/EN 61508, Modularity: two-piece, Number of protected signal lines: 2, Topology: non-grounded, Safety Integrity Level (SIL): SIL 3, Nominal discharge current (8/20 µs): 5 kA per linepa
Surge protection for 2 signal lines, Nominal voltage 24 V, Surge protection barrier for non-grounded signal lines, Max. surge current (8/20 µs) 20 kA, Uninterruptable operation (auto reset), Status indication, Modular design, pluggable, Up to SIL 3 acc. to IEC/EN 61508, Modularity: two-piece, Number of protected signal lines: 2, Topology: non-grounded, Safety Integrity Level (SIL): SIL 3, Nominal discharge current (8/20 µs): 5 kA per linepa
Surge protection for 2 signal lines, Nominal voltage 5 V, Surge protection barrier for non-grounded signal lines, Max. surge current (8/20 µs) 20 kA, Uninterruptable operation (auto reset), Status indication, Modular design, pluggable, Up to SIL 3 acc. to IEC/EN 61508, Modularity: two-piece, Number of protected signal lines: 2, Topology: non-grounded, Safety Integrity Level (SIL): SIL 3, Nominal discharge current (8/20 µs): 5 kA per linepa
Surge protection for 2 signal lines, Nominal voltage 5 V, Surge protection barrier for grounded signal lines, Max. surge current (8/20 µs) 20 kA, Uninterruptable operation (auto reset), Status indication, Modular design, pluggable, Up to SIL 3 acc. to IEC/EN 61508, Modularity: two-piece, Number of protected signal lines: 2, Topology: grounded, Safety Integrity Level (SIL): SIL 3, Nominal discharge current (8/20 µs): 5 kA per linepa
Surge protection for 2 signal lines, Nominal voltage 24 V, Surge protection barrier for grounded signal lines, Max. surge current (8/20 µs) 20 kA, Uninterruptable operation (auto reset), Status indication, Modular design, pluggable, Up to SIL 3 acc. to IEC/EN 61508, Modularity: two-piece, Number of protected signal lines: 2, Topology: grounded, Safety Integrity Level (SIL): SIL 3, Nominal discharge current (8/20 µs): 5 kA per linepa
Surge protection for 2 signal lines, Nominal voltage 230 V, Surge protection barrier for non-grounded signal lines, Max. surge current (8/20 µs) 6 kA, Uninterruptable operation (auto reset), Status indication, Modular design, pluggable, Up to SIL 3 acc. to IEC/EN 61508, Modularity: two-piece, Number of protected signal lines: 2, Topology: non-grounded, Safety Integrity Level (SIL): SIL 3, Nominal discharge current (8/20 µs): 3 kA per linepa
Surge protection for 2 signal lines, Nominal voltage 12 V, Surge protection barrier for grounded signal lines, Max. surge current (8/20 µs) 20 kA, Uninterruptable operation (auto reset), Status indication, Modular design, pluggable, Up to SIL 3 acc. to IEC/EN 61508, Modularity: two-piece, Number of protected signal lines: 2, Topology: grounded, Safety Integrity Level (SIL): SIL 3, Nominal discharge current (8/20 µs): 5 kA per linepa
Surge protection for 2 signal lines, Nominal voltage 48 V, Surge protection barrier for grounded signal lines, Max. surge current (8/20 µs) 20 kA, Uninterruptable operation (auto reset), Status indication, Modular design, pluggable, Up to SIL 3 acc. to IEC/EN 61508, Modularity: two-piece, Number of protected signal lines: 2, Topology: grounded, Safety Integrity Level (SIL): SIL 3, Nominal discharge current (8/20 µs): 5 kA per linepa
Surge protection for 2 signal lines, Nominal voltage 12 V, Surge protection barrier for non-grounded signal lines, Max. surge current (8/20 µs) 20 kA, Uninterruptable operation (auto reset), Status indication, Modular design, pluggable, Up to SIL 3 acc. to IEC/EN 61508, Modularity: two-piece, Number of protected signal lines: 2, Topology: non-grounded, Safety Integrity Level (SIL): SIL 3, Nominal discharge current (8/20 µs): 5 kA per linepa
Surge protection for 2 signal lines, Nominal voltage 48 V, Surge protection barrier for non-grounded signal lines, Max. surge current (8/20 µs) 20 kA, Uninterruptable operation (auto reset), Status indication, Modular design, pluggable, Up to SIL 3 acc. to IEC/EN 61508, Modularity: two-piece, Number of protected signal lines: 2, Topology: non-grounded, Safety Integrity Level (SIL): SIL 3, Nominal discharge current (8/20 µs): 5 kA per linepa
Surge protection for 2 signal lines, Nominal voltage 180 V, Surge protection barrier for non-grounded signal lines, Max. surge current (8/20 µs) 12.5 kA, Uninterruptable operation (auto reset), Status indication, Modular design, pluggable, Up to SIL 3 acc. to IEC/EN 61508, Modularity: two-piece, Number of protected signal lines: 2, Topology: non-grounded, Safety Integrity Level (SIL): SIL 3, Nominal discharge current (8/20 µs): 5 kA per linepa
Matching System Components
Two-part monitoring device, Device set with transmitter/receiver and reverse unit, Fault indication via LED, Status indication output, Modularity: two-piece, Display elements: status display
operating state (green)
fault indication (red), Device suitable for mounting in equipment protection level: Gcpa
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.

Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.