Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Photoelectric slot sensor GL-ES-IR/115/120

GL-ES-IR/115/120
  • Infrared light source
  • Not sensitive to ambient light
  • High switching frequency
  • Robust and insensitive to ambient interference
  • Tolerant to supply voltage variations up 60 V DC

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  GL-ES-IR/115/120

Product Description
Photoelectric slot sensor
General specifications
Sensing range0 ... 24 mm
Light sourceLED
Light typeinfrared , 950 nm
TestsEN 60947-5-2
MarkingCE
Slot width24 mm
Slot depth24 mm
Ambient light limithalogen light 100000 Lux ; according to EN 60947-5-2:2007
Indicators/operating means
Operation indicatorLED red
Electrical specifications
Operating voltage10 ... 30 V DC
Ripple10 %
No-load supply current< 30 mA
Time delay before availability≤ 10 ms
Output
Switching typelight/dark on
Signal output2 PNP complementary , Reverse polarity protection , open collectors
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage drop≤ 2 V
Switching frequency100 Hz
Response time5 ms
Conformity
Product standardEN 60947-5-2
Ambient conditions
Ambient temperature-25 ... 55 °C (-13 ... 131 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Mechanical specifications
Degree of protectionIP67
Connection2 m fixed cable
Material
HousingPPO
Optical facePC

Classifications

SystemClasscode
ECLASS 13.027270909
ECLASS 12.027270909
ECLASS 11.027270909
ECLASS 10.0.127270909
ECLASS 9.027270909
ECLASS 8.027270909
ECLASS 5.127270909
ETIM 9.0EC002720
ETIM 8.0EC002720
ETIM 7.0EC002720
ETIM 6.0EC002720
ETIM 5.0EC002721
UNSPSC 12.139121528

Details: GL-ES-IR/115/120

Product Documentation: GL-ES-IR/115/120

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF265 KB

Approvals: GL-ES-IR/115/120

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2253AALLPDF86 KB
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2253CALLPDF225 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6943ALLPDF222 KB