Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Plug 32A, 5 pole, red PS32-750600

PS32-750600
  • Ex de and Ex t certified
  • Polyamide
  • Full equipment certified
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Degree of protection IP66
  • Degree of protection ensured when plugged into socket and secured by means of bayonet catch
  • Low insertion force

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  PS32-750600

Electrical specifications
Operating voltage380 ... 415 V
Operating current32 A max.
Terminal capacity
Main terminals capacity6 mm2
Main terminals torque0.8 Nm
Supply frequency50/60 Hz
Functionplug
Usage categoryAC3: 415 V AC - 32 A
Number of poles5
Color coding according to IEC 60309red
Protective contact position according to IEC 603096 h
Mechanical specifications
Cable typenon-armored cables
Clamping range (D)10 ... 28 mm
Degree of protectionIP66
Material
HousingPolyamide (PA)
Finishinherent color black
Mass0.7 kg
Dimensions
Diameter (D)101 mm
Total length (L)232 mm
Ambient conditions
Ambient temperature-40 ... 55 °C (-40 ... 131 °F)
Data for application in connection with hazardous areas
EU-type examination certificateSIRA 11 ATEX 1044
MarkingEx-Hexagon II 2 GD
Ex de IIC T6 Gb
Ex t IIIC T80 °C Db
International approvals
IECEx approvalIECEx SIR 11.0026
Conformity
Degree of protectionEN 60529
Usage categoryIEC / EN 60947
CE marking0102
Plug connectionIEC 60309
General information
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027440512
ECLASS 12.027440512
ECLASS 11.027440512
ECLASS 10.0.127440512
ECLASS 9.027440512
ECLASS 8.027440512
ECLASS 5.127143417
ETIM 9.0EC000017
ETIM 8.0EC000017
ETIM 7.0EG000017
ETIM 6.0EG000017
ETIM 5.0EG000017
UNSPSC 12.139121314

Details: PS32-750600

Product Documentation: PS32-750600

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Brief Instructions - PS*ENGPDF306 KB

Approvals: PS32-750600

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Australia Sira II 2GD ATEXSira 11ATEX1044ALLPDF234 KB
Sira IECEx Certificate of ConformityIECEx SIR 11.0026ALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-4797ALLPDF87 KB