Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

Not available for purchase
Not available for purchase

Thru-beam sensor ML4.2-P-20m-LAS/40b/76a/95/110

ML4.2-P-20m-LAS/40b/76a/95/110
  • Miniature design
  • Small light beam diameter for detection of small parts
  • Very short response time
  • Red laser as the light emitter
  • Test input
  • Not sensitive to ambient light, even with switched energy saving lamps
  • Protected against mutual interference (no cross-talk)
  • Metal-reinforced fastening holes

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ML4.2-P-20m-LAS/40b/76a/95/110

Product Description
Thru-beam sensor for complex applications, miniature design, 20,000 mm detection range, laser, push-pull output, test input, M8 plug
System components
EmitterML4.2-T-20m-LAS/76a/95
ReceiverML4.2-R-LAS/40b/95/110
General specifications
Effective detection range0 ... 20 m
Threshold detection range30 m
Light sourceLaser
Light typemodulated visible red light
Laser nominal ratings
NoteLASER LIGHT , DO NOT STARE INTO BEAM
Laser class1
Wave length680 nm
Beam divergence1.5 mrad
Pulse length1 µs
Repetition rateapprox. 33 kHz
max. pulse energy< 8.3 nJ
Target sizemin. 7 mm
Diameter of the light spot40 mm at detection range 20 m
Opening angleapprox. 0.1 °
Ambient light limit
Continuous light40000 Lux
Modulated light5000 Lux
Functional safety related parameters
MTTFd550 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)60 %
Indicators/operating means
Operation indicatorLED green, statically lit Power on , Undervoltage indicator: Green LED, pulsing (approx. 0.8 Hz) , short-circuit : LED green flashing (approx. 4 Hz)
Function indicatorLED yellow, lights up with receiver lit
flashes when falling short of the operating reserve
Control elementssensitivity adjustment
Electrical specifications
Operating voltage10 ... 30 V DC
Ripple< 10 %
No-load supply current< 15 mA at 24 V DC
Input
Test inputemitter deactivation at +UB
Output
Switching typelight/dark on electrically switchable
Signal outputPush-pull output, short-circuit protected, reverse polarity protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage drop≤ 2.5 V DC
Switching frequency4000 Hz
Response time125 µs
Conformity
Product standardEN 60947-5-2
Compliance with standards and directives
Standard conformity
Shock and impact resistanceIEC / EN 60068. half-sine, 40 g in each X, Y and Z directions
Vibration resistanceIEC / EN 60068-2-6. Sinus. 10 -2000 Hz, 10 g in each X, Y and Z directions
Laser classIEC 60825-1:2007
EN 60825-1:2007
Approvals and certificates
CE conformityyes
UL approvalcULus Listed
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 75 °C (-4 ... 167 °F)
Mechanical specifications
Degree of protectionIP67 / IP69K
ConnectionM8 x 1 connector, 4-pin
Material
HousingABS
Optical faceglass pane
Mass15 g (device)
Dimensions
Height31.4 mm
Width13.9 mm
Depth18 mm

Classifications

SystemClasscode
ECLASS 13.027270901
ECLASS 12.027270901
ECLASS 11.027270901
ECLASS 10.0.127270901
ECLASS 9.027270901
ECLASS 8.027270901
ECLASS 5.127270901
ETIM 9.0EC002716
ETIM 8.0EC002716
ETIM 7.0EC002716
ETIM 6.0EC002716
ETIM 5.0EC002716
UNSPSC 12.139121528

Details: ML4.2-P-20m-LAS/40b/76a/95/110

Product Documentation: ML4.2-P-20m-LAS/40b/76a/95/110

Language Selection:
Product informationLanguageFile TypeFile Size
Technical information / Technische InformationALLPDF334 KB
Brief Instructions
Instruction leaflet / BeipackzettelALLPDF693 KB

Approvals: ML4.2-P-20m-LAS/40b/76a/95/110

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-L87056-11-41705002-0 / UL-CA-L87056-31-41705002-0ALLPDF493 KB
Canada USA UL Ordinary LocationE87056ALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2149AALLPDF186 KB

Associated Products: ML4.2-P-20m-LAS/40b/76a/95/110

Accessories
9.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting Clampfa
Mounting bracket fa
Mounting bracket fa
Mounting bracket fa
Female cordset single-ended M8 straight A-coded, 4-pin, PVC cable greyfa
15.00  USD

Contact Us

Female cordset single-ended M8 angled A-coded, 4-pin, PVC cable greyfa
21.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M8 straight A-coded, 4-pin, PUR cable greyfa
21.00  USD

Contact Us

Female cordset single-ended M8 angled A-coded, 4-pin, PUR cable greyfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...