Sélectionnez votre pays

Accéder au site Web mondial

a woman in a production facility with text in her face showing her thoughts
Customized Sensors and Systems
a man in a production environment with text in his face showing his thoughts
Customized Sensors and Systems
a man in a warehouse with text on his face showing his thoughts
Customized Sensors and Systems
a man next to a robotic arm in a production facility with text on his face showing his thoughts
Customized Sensors and Systems
a woman in a production facility with text on her face showing her thoughts
Customized Sensors and Systems
1/5

Our Solutions, as Individual as You

Seamlessly Integrable

Pepperl+Fuchs offers a broad portfolio of industrial sensors and communication technologies for a wide variety of industrial sectors. However, standard products do not always meet the specific needs of an application. This is why Pepperl+Fuchs offers custom sensors and systems. Depending on the requirements of your specific application, this ranges from minor adjustments of existing products, to specially developed sensors, to the development of entire sensor systems including integration. No matter how comprehensive the adjustments and specific developments, our solutions are always based on individual consulting and regular communication with our customers. An understanding of your application and our expertise in automation are the foundation for a solution that is right for you.

Highlights

  • Providing expert advice and identifying the most suitable sensing solution

  • Customer-specific solutions, from customized cable lengths to newly developed products

  • Seamless system integration for optimized processes

  • The right solution, no compromises

Discover the Possibilities!

Proximity sensors come with a broad selection of modification options. These range from sensor elements and housing design to system components and specific certifications. Of course, there is also a variety of modification options for other industrial sensors. Contact us to find your individual solution.

icon for customized technology

Proximity sensors come in a variety of technologies that can serve as the basis for your custom sensor. Among the available options, you can select from various types of sensors. Inductive sensors detect metallic objects without direct contact. Capacitive sensors sense both metallic and non-metallic materials by detecting changes in capacitance. And magnetic sensors respond to the presence of magnetic fields. In addition, the number of sensor elements can be tailored to your needs. This flexibility ensures that the sensors are perfectly aligned with your specific application requirements and preferences.

icon for customized housing material

The housing design of Pepperl+Fuchs proximity sensors can be easily adapted to meet your needs. From cylindrical and cubic designs, to slot- and ring-shaped to double designs. If these design options do not fit your application, we can also create an individual housing design for you. To meet the requirements of different ambient conditions and applications, you can choose from a selection of housing materials for customized proximity sensors. These include plastic, metal, and stainless steel. Various special coatings are also possible.

icon for a customized sensor with adapted signals and evaluation electronics

If you decide on a custom proximity sensor from Pepperl+Fuchs, you can benefit from specific evaluation electronics that can be adapted to your individual application. Furthermore, we provide a diverse range of signal types, including switching signals, analog signals, IO-Link signals, and CAN signals, for example. Additionally, we can provide customized signals that can further enhance the capabilities of your setup, ensuring that your proximity sensing needs are effectively met.

icon for customized cable features

A sensor is only as effective as its connection technology. That’s why we offer customized cables and connectors tailored to your specific application. From fixed cables and plug connections, to open cable ends and DT and AMP plugs, we provide a variety of options to connect your individual sensor solution. Special designs, such as weld- or temperature-resistant cables, as well as customized cable length, are also available to meet your exact requirements.

icon for customized system components

In addition to customer-specific sensors, Pepperl+Fuchs also offers a variety of customized system components. Whether you need a wireless solution, specific software, ERP connection, or external control units and displays, our experts will be happy to design the best possible solution for you.

icon for customized labeling and adaptation for environmental influences

Depending on the application, sensors may be subjected to a diverse array of ambient conditions. To ensure the flexibility of our customized sensors, we take into consideration a broad spectrum of environmental influences during the development of your solution. These considerations encompass conditions related to hazardous areas, heightened electromagnetic interference, shock and vibration, pressure, ambient temperature, chemicals, and necessary degree of protection (IP). Additionally, we are prepared to offer customer-specific labeling as required. Worldwide and industry-specific certifications and approvals are available.

two persons discussing the sensor solution in montratec's shuttle system

When Customers Become Partners

In close collaboration with montratec, a manufacturer of modular shuttle transport systems, Pepperl+Fuchs has developed a custom sensor solution that has become the cornerstone of the new shuttle generation. Completely redesigned measuring electronics give the new shuttle an extended field of view, enabling reliable detection of shuttles and obstacles ahead, both on straight routes and in curves.

Contact Us

Do you have questions or do you need an individual solution for your application? Get in touch with us. We look forward to hearing from you.