The product 'GLV18-55-G/115/120' is now added to your watch list.
The product 'GLV18-55-G/115/120' is already on your watch list.
Retroreflective sensor for glass detection, M18 threaded housing design, plastic housing, front optical face, 2.5 m detection range, red light, light/dark on, DC version, 2 PNP outputs, fixed cable, Efficient Line in a short M18 plastic housing for standard applications, Two devices in one: choice of either clear object detection or retroreflective operating mode with a large detection range, 4 LEDs indicator for 360° visibilityfa
The product 'GLV18-55-G/25/102/115' is now added to your watch list.
The product 'GLV18-55-G/25/102/115' is already on your watch list.
Retroreflective sensor for glass detection, M18 threaded housing design, plastic housing, front optical face, 2.5 m detection range, red light, light on, DC version, NPN output, fixed cable, Efficient Line in a short M18 plastic housing for standard applications, Two devices in one: choice of either clear object detection or retroreflective operating mode with a large detection range, 4 LEDs indicator for 360° visibilityfa
The product 'GLV18-55-G/25/102/159' is now added to your watch list.
The product 'GLV18-55-G/25/102/159' is already on your watch list.
Retroreflective sensor for glass detection, M18 threaded housing design, plastic housing, front optical face, 2.5 m detection range, red light, light on, DC version, NPN output, M12 plug, Efficient Line in a short M18 plastic housing for standard applications, Two devices in one: choice of either clear object detection or retroreflective operating mode with a large detection range, 4 LEDs indicator for 360° visibilityfa
The product 'GLV18-55-G/59/102/115' is now added to your watch list.
The product 'GLV18-55-G/59/102/115' is already on your watch list.
Retroreflective sensor for glass detection, M18 threaded housing design, plastic housing, front optical face, 2.5 m detection range, red light, dark on, DC version, NPN output, fixed cable, Efficient Line in a short M18 plastic housing for standard applications, Two devices in one: choice of either clear object detection or retroreflective operating mode with a large detection range, 4 LEDs indicator for 360° visibilityfa
The product 'GLV18-55-G/59/102/159' is now added to your watch list.
The product 'GLV18-55-G/59/102/159' is already on your watch list.
Retroreflective sensor for glass detection, M18 threaded housing design, plastic housing, front optical face, 2.5 m detection range, red light, dark on, DC version, NPN output, M12 plug, Efficient Line in a short M18 plastic housing for standard applications, Two devices in one: choice of either clear object detection or retroreflective operating mode with a large detection range, 4 LEDs indicator for 360° visibility, Optimized potentiometer design for a clear control button layout in the applicationfa
The product 'GLV18-55-G/73/120' is now added to your watch list.
The product 'GLV18-55-G/73/120' is already on your watch list.
Retroreflective sensor for glass detection, M18 threaded housing design, plastic housing, front optical face, 2.5 m detection range, red light, light/dark on, DC version, 2 PNP outputs, M12 plug, Efficient Line in a short M18 plastic housing for standard applications, Two devices in one: choice of either clear object detection or retroreflective operating mode with a large detection range, 4 LEDs indicator for 360° visibilityfa
The product 'ML100-55-G-8523/103' is now added to your watch list.
The product 'ML100-55-G-8523/103' is already on your watch list.
Retroreflective sensor for glass detection, plastic housing, detection range: 2.5 m, red light, teach-in, light/dark on, PNP output, cable with 4-pin Molex connector, Miniature design, Detects transparent materials, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection mode, Very bright, highly visible light spotfa
The product 'ML100-55-G/102/115' is now added to your watch list.
The product 'ML100-55-G/102/115' is already on your watch list.
Retroreflective sensor for glass detection, plastic housing, detection range: 2.5 m, red light, teach-in, light/dark on, NPN output, fixed cable, Miniature design, Detects transparent materials, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection mode, Very bright, highly visible light spotfa
The product 'ML100-55-G/103/115' is now added to your watch list.
The product 'ML100-55-G/103/115' is already on your watch list.
Retroreflective sensor for glass detection, plastic housing, detection range: 2.5 m, red light, teach-in, light/dark on, PNP output, fixed cable, Miniature design, Detects transparent materials, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection mode, Very bright, highly visible light spotfa
The product 'ML100-55-G/95/102' is now added to your watch list.
The product 'ML100-55-G/95/102' is already on your watch list.
Retroreflective sensor for glass detection, plastic housing, detection range: 2.5 m, red light, teach-in, light/dark on, NPN output, M8 plug, Miniature design, Detects transparent materials, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection mode, Very bright, highly visible light spotfa
For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...
Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...